SLAA513B December   2011  – February 2022 MSP430G2112 , MSP430G2112 , MSP430G2152 , MSP430G2152 , MSP430G2212 , MSP430G2212 , MSP430G2252 , MSP430G2252 , MSP430G2312 , MSP430G2312 , MSP430G2352 , MSP430G2352 , MSP430G2412 , MSP430G2412 , MSP430G2452 , MSP430G2452

 

  1.   Trademarks
  2. 1Typical Single Time Base Method
  3. 2Multiple Time Base Method
  4. 3Implementing the Multiple Time Base Method in a Custom Application
    1. 3.1 Timer Clock Source Selection
    2. 3.2 Period and Frequency Calculation
    3. 3.3 Duty Cycle Calculation
  5. 4Example Code
    1. 4.1 Method
      1. 4.1.1 ISR for Multiple Frequencies
      2. 4.1.2 ISR for Multiple Frequencies and Duty Cycles (PWM)
    2. 4.2 Included Code Examples
  6. 5Limitations of the Multiple Time Base Method
    1. 5.1 ISR Overhead
    2. 5.2 Maximum Output Frequency vs Number of Signals
    3. 5.3 Power Consumption
  7. 6References
  8. 7Revision History

Period and Frequency Calculation

For each time-base required in the application, you need to determine the number of timer counts (nperiod) to make up the desired period. This can be found by taking the frequency of the timer clock (ftimer) based on the clock source frequency (fsource) and IDx divider bits, and dividing by the desired time base frequency (fdesired) (see Equation 2).

Equation 2. GUID-5E3ED4B0-2335-4D34-B3F2-ACEAC0570D2E-low.gif