SLAA879A January   2019  – March 2021 SN74LVC1G08

 

  1.   Trademarks
  2. 1Block Diagram
  3. 2Logic and Translation Use Cases
    1. 2.1 Logic Use Cases
      1. 2.1.1 Combine Power Good Signals
      2. 2.1.2 Debounce Switches and Buttons
      3. 2.1.3 Fanout Signals to Multiple Receivers
      4. 2.1.4 Latching Alarm Circuit with Reset
      5. 2.1.5 Generate a Clock Signal from a Crystal Oscillator
      6. 2.1.6 Condition Digital Signals
    2. 2.2 Voltage Translation Use Cases
      1. 2.2.1 SPI Communication
      2. 2.2.2 GPIO Communication
      3. 2.2.3 I2C Communication
      4. 2.2.4 SD Card Communication
      5. 2.2.5 I2S Communication
  4. 3Recommended Logic and Translation Families for IP Cameras
    1. 3.1 AUP: Advanced Ultra-Low-Power CMOS Logic and Translation
    2. 3.2 AXC: Advanced eXtremely Low-Voltage CMOS Translation
    3. 3.3 LVC: Low-Voltage CMOS Logic and Translation
  5. 4Related Documentation
  6. 5Revision History

LVC: Low-Voltage CMOS Logic and Translation

Key Features: SN74LVCxxxx

  • Huge portfolio of logic functions
  • LVC: 4+ channels per package
  • Over-voltage tolerant inputs allow unidirectional down-translation with any function
  • High-drive outputs (up to 32 mA)
  • Up to 250 Mbps operation
  • Ioff supports partial-power-down mode operation
  • Packaging Options: SOIC, TSSOP, VQFN, SOP, and SSOP

Key Features: SN74LVCxGxxxx

  • Put 1, 2, or 3 channels of any logic function right where you need them
  • Configurable gates available ('57, '58, '97, '98, and '99 functions)
  • Over-voltage tolerant inputs allow unidirectional down-translation with any gate or buffer
  • High-drive outputs (up to 32 mA)
  • Up to 250 Mbps operation
  • Ioff supports partial-power-down mode operation
  • Packaging Options: SOT-23, SC70, X2SON, SOT-5X3, SON, and DSBGA

Key Features: SN74LVCxTxxxx

  • LVCxT: Up and Down Translation Across 1.65 V to 5.5 V
  • 1, 2, 8, or 16 channels per device
  • High-drive outputs (up to 32 mA)
  • Up to 250 Mbps operation
  • Ioff supports partial-power-down mode operation

Find the right LVC family logic and voltage level translation devices through the online parametric search tool