SLAAE22A June 2021 – April 2024 DAC43204 , DAC53001 , DAC53002 , DAC53202 , DAC53204 , DAC53204W , DAC63001 , DAC63002 , DAC63202 , DAC63204 , TPS7A57 , TPS7A94
| Register Address | Register Name | Setting | Description |
|---|---|---|---|
| 0x1F | COMMON-CONFIG | 0x1249 | [15] 0b0: Write 0b1 to set window-comparator output to a latching output |
| [14] 0b0: Write 0b1 to lock device. Unlock by writing 0b0101 to DEV-UNLOCK field in the COMMON-TRIGGER register | |||
| [13] 0b0: Write 0b1 to set fault-dump read enable at address 0x01 | |||
| [12] 0b1: Enables the internal reference | |||
| [11:10] 0b00: Powers-up VOUT3 | |||
| [9] 0b1: Powers-down IOUT3 | |||
| [8:7] 0b00: Powers-up VOUT2 | |||
| [6] 0b1: Powers-down IOUT2 | |||
| [5:4] 0b00: Powers-up VOUT1 | |||
| [3] 0b1: Powers-down IOUT1 | |||
| [2:1] 0b00: Powers-up VOUT0 | |||
| [0] 0b1: Powers-down IOUT0 | |||
| 0x24 | GPIO-CONFIG | 0x01F5 | [15] 0b0: Write 0b1 to enable glitch filter on GPI |
| [14] 0b0: Don't care | |||
| [13] 0b0: Write 0b1 to enable output mode on GPIO pin | |||
| [12:9] 0b0000: Selects the STATUS function setting mapped to GPIO as output | |||
| [8:5] 0b1111: Enables GPI function on all channels | |||
| [4:1] 0b1010: Selects GPI to trigger margin-high, margin-low | |||
| [0] 0b1: Enables input mode for GPIO pin | |||
| 0x20 | COMMON-TRIGGER | 0x0002 | [15:12] 0b0000: Write 0b0101 to unlock the device |
| [11:8] 0b0000: Write 0b1010 to trigger a POR reset | |||
| [7] 0b0: Write 0b1 to trigger LDAC operation if the respective SYNC-CONFIG-X bit in the DAC-X-FUNC-CONFIG register is 1 | |||
| [6] 0b0: Write 0b1 to set the DAC registers and outputs to zero-code or mid-code based on the respective CLR-SEL-X bit in the DAC-X-FUNC-CONFIG register | |||
| [5] 0b0: Don't care | |||
| [4] 0b0: Write 0b1 to trigger fault-dump sequence | |||
| [3] 0b0: Write 0b1 to trigger PROTECT function | |||
| [2] 0b0: Write 0b1 to read one row of NVM for fault-dump | |||
| [1] 0b1: Write 0b1 to store applicable register settings to the NVM | |||
| [0] 0b0: Write 0b1 to reload applicable registers with existing NVM settings | |||
| 0x01, 0x07, 0x0D, 0x13 | DAC-X-MARGIN-HIGH | 0xA680 | [15:6] 0x29A: 10-bit data updates the MARGIN-HIGH code |
| [5:0] 0b000000: Don't care | |||
| 0x02, 0x08, 0x0E, 0x14 | DAC-X-MARGIN-LOW | 0x02C0 | [15:6] 0x00B: 10-bit data updates the MARGIN-LOW code |
| [5:0] 0b000000: Don't care |