Home Power management Linear & low-dropout (LDO) regulators

TPS7A57

ACTIVE

A newer version of this product is available

open-in-new Compare alternates
Same functionality with different pin-out to the compared device.
NEW TPS7N59 PREVIEW 10A, low input voltage, low-noise high-accuracy ultra-low dropout (LDO) voltage regulator 2x load current with improved thermal resistance

Product details

Rating Catalog Vin (max) (V) 6 Vin (min) (V) 0.7 Iout (max) (A) 5 Output options Adjustable Output Vout (max) (V) 5.2 Vout (min) (V) 0.5 Noise (µVrms) 2.45 PSRR at 100 KHz (dB) 60 Iq (typ) (mA) 5 Features Adjustable current limit, Enable, Foldback Overcurrent protection, Output discharge, Power good, Soft start Thermal resistance θJA (°C/W) 40.3 Load capacitance (min) (µF) 15 Regulated outputs (#) 1 Accuracy (%) 1 Dropout voltage (Vdo) (typ) (mV) 75 Operating temperature range (°C) -40 to 125
Rating Catalog Vin (max) (V) 6 Vin (min) (V) 0.7 Iout (max) (A) 5 Output options Adjustable Output Vout (max) (V) 5.2 Vout (min) (V) 0.5 Noise (µVrms) 2.45 PSRR at 100 KHz (dB) 60 Iq (typ) (mA) 5 Features Adjustable current limit, Enable, Foldback Overcurrent protection, Output discharge, Power good, Soft start Thermal resistance θJA (°C/W) 40.3 Load capacitance (min) (µF) 15 Regulated outputs (#) 1 Accuracy (%) 1 Dropout voltage (Vdo) (typ) (mV) 75 Operating temperature range (°C) -40 to 125
WQFN (RTE) 16 9 mm² (3 mm × 3 mm)
  • Input voltage range:
    • Without BIAS: 1.1V to 6.0V
    • With BIAS: 0.7V to 6.0V
    • Enables LILO operations for sub-1V core voltage
  • Adjustable output voltage range: 0.5V to 5.2V
    • Set with a single external resistor (RREF)
    • VOUT = IREF × RREF
    • Unity-gain architecture maintains low noise across entire range
  • Output voltage noise: 2.45µVRMS (10Hz-100kHz, CNR/SS = 4.7µF)
    • Noise does not scale with VOUT
  • 1% (max) accuracy over line, load, and temperature
  • Low dropout: 75mV at 5A
    • Dropout independent of VOUT
  • Power-supply rejection ratio (5A):
    • 100dB at 1kHz
    • 78dB at 10kHz
    • 60dB at 100kHz
    • 36dB at 1MHz ← Industry-leading for high current LDO
  • Load transient response:
    • ±2mV with a 100mA to 5A load step
    • Fast response due to high loop bandwidth (≅1MHz)
  • Programmable soft-start: using CNR/SS
    • Dual function - inrush control + noise filtering
  • BIAS rail flexibility:
    • Internal charge pump (CP_EN) or 3V to 11V external rail
    • Internal charge pump can be disabled for zero switching noise
  • Power-good indicator (PG): Open-drain output:
    • Threshold: 90% of VOUT
    • Hysteresis: 2%
  • Package: 3mm × 3mm, 16-pin WQFN (RTE)
    • Thermal performance: RθJA: 21.9°C/W (EVM layout)
  • Input voltage range:
    • Without BIAS: 1.1V to 6.0V
    • With BIAS: 0.7V to 6.0V
    • Enables LILO operations for sub-1V core voltage
  • Adjustable output voltage range: 0.5V to 5.2V
    • Set with a single external resistor (RREF)
    • VOUT = IREF × RREF
    • Unity-gain architecture maintains low noise across entire range
  • Output voltage noise: 2.45µVRMS (10Hz-100kHz, CNR/SS = 4.7µF)
    • Noise does not scale with VOUT
  • 1% (max) accuracy over line, load, and temperature
  • Low dropout: 75mV at 5A
    • Dropout independent of VOUT
  • Power-supply rejection ratio (5A):
    • 100dB at 1kHz
    • 78dB at 10kHz
    • 60dB at 100kHz
    • 36dB at 1MHz ← Industry-leading for high current LDO
  • Load transient response:
    • ±2mV with a 100mA to 5A load step
    • Fast response due to high loop bandwidth (≅1MHz)
  • Programmable soft-start: using CNR/SS
    • Dual function - inrush control + noise filtering
  • BIAS rail flexibility:
    • Internal charge pump (CP_EN) or 3V to 11V external rail
    • Internal charge pump can be disabled for zero switching noise
  • Power-good indicator (PG): Open-drain output:
    • Threshold: 90% of VOUT
    • Hysteresis: 2%
  • Package: 3mm × 3mm, 16-pin WQFN (RTE)
    • Thermal performance: RθJA: 21.9°C/W (EVM layout)

The TPS7A57 is an ultra-low-noise (2.45µVRMS), high-current (5A) linear regulator designed for noise-sensitive analog and digital loads requiring exceptional power supply quality. Featuring 75mV dropout, 36dB PSRR at 1MHz, and 1% accuracy, this LDO operates from 0.7V to 6V input with an internal charge pump or external bias rail, making the LDO designed for radar, RF, SERDES, and precision instrumentation applications.

The TPS7A57 is an ultra-low-noise (2.45µVRMS), high-current (5A) linear regulator designed for noise-sensitive analog and digital loads requiring exceptional power supply quality. Featuring 75mV dropout, 36dB PSRR at 1MHz, and 1% accuracy, this LDO operates from 0.7V to 6V input with an internal charge pump or external bias rail, making the LDO designed for radar, RF, SERDES, and precision instrumentation applications.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Drop-in replacement with upgraded functionality to the compared device.
NEW TPS7A57-Q1 ACTIVE Automotive, 5A, low-input-voltage, low-noise, high-accuracy low-dropout (LDO) voltage regulator AEC Q-100 qualified version

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

TPS7A57EVM-056 — TPS7A57 evaluation module for 5-A, low-VIN, low-noise, high-accuracy LDO voltage regulator

The TPS7A57 evaluation module (EVM) helps design engineers evaluate the operation and performance of the TPS7A57 linear regulator for possible use in their own circuit application. This EVM configuration contains a single low-noise, high-accuracy, linear regulator for a wide range of applications. (...)

Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Evaluation board

TPS7A57EVM-081 — TPS7A57 evaluation module for 5-A low-noise high-accuracy low-dropout (LDO) voltage regulator

The TPS7A57EVM-081 evaluation module (EVM) is a platform for developing the TPS7A57, which is a low-noise, low-dropout (LDO) linear regulator. The TIDA-050061 reference design showcases the TPS7A57 in a parallel configuration using ballast resistors, which is capable of sourcing 13 A.

A (...)

Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Simulation model

TPS7A57 PSpice Transient Model

SBVM989.ZIP (31 KB) - PSpice model
Supported products & hardware
Calculation tool

PARALLEL-LDO-CALC — Parallel low-dropout (LDO) calculator

The parallel low-dropout (LDO) calculator is a Microsoft® Excel®-based tool that provides worst-case analysis for parallel LDO regulators using ballast resistors. The tool helps the user identify the minimum number of parallel LDO regulators required and optimum ballast resistance for a (...)

Supported products & hardware
Reference design

TIDA-050061 — Scalable, high-current, low-noise parallel low-dropout (LDO) reference design

The TIDA-050061 parallel low-dropout (LDO) reference design showcases the TPS7A57 low-noise LDO linear regulator in a parallel configuration using ballast resistors, which is capable of sourcing 13 A. A high-performance load-transient circuit is included to assist the user with high-speed (...)

Supported products & hardware
Package Pins CAD symbols, footprints & 3D models
WQFN (RTE) 16 Ultra Librarian

Ordering & quality

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos