SLAAE93 February 2023 MSPM0C1105 , MSPM0C1106 , MSPM0G1105 , MSPM0G1106 , MSPM0G1107 , MSPM0G1505 , MSPM0G1506 , MSPM0G1507 , MSPM0G1518 , MSPM0G1519 , MSPM0G3105 , MSPM0G3106 , MSPM0G3106-Q1 , MSPM0G3107 , MSPM0G3107-Q1 , MSPM0G3505 , MSPM0G3506 , MSPM0G3506-Q1 , MSPM0G3507 , MSPM0G3507-Q1 , MSPM0G3518 , MSPM0G3518-Q1 , MSPM0G3519 , MSPM0G3519-Q1 , MSPM0H3215 , MSPM0H3216 , MSPM0L1105 , MSPM0L1106 , MSPM0L1227 , MSPM0L1227-Q1 , MSPM0L1228 , MSPM0L1228-Q1 , MSPM0L1303 , MSPM0L1304 , MSPM0L1304-Q1 , MSPM0L1305 , MSPM0L1305-Q1 , MSPM0L1306 , MSPM0L1306-Q1 , MSPM0L1343 , MSPM0L1344 , MSPM0L1345 , MSPM0L1346 , MSPM0L2227 , MSPM0L2227-Q1 , MSPM0L2228 , MSPM0L2228-Q1
Both MSPM0L and MSPM0G devices provide a variety of analog features to support different system designs. MSPM0L devices offers a 12-bit 1.45-Msps ADC with configurable internal voltage reference, one dual-mode (fast mode and ultra-low-power mode) comparator with built-in reference DAC, two zero-drift zero-crossover operational amplifiers with programmable gain, one general-purpose amplifier, and an on-chip temperature sensor. MSPM0G devices offer high-performance analog peripherals such as two 12-bit 4-Msps ADCs, configurable internal shared voltage reference, one 12-bit 1-Msps DAC, three dual-mode (fast mode and ultra-low-power mode) comparators with built-in reference DACs, two zero-drift zero-crossover and rail-to-rail op-amps with programmable gain up to 32x, and one general-purpose rail-to-rail amplifier. #GUID-20221214-SR0T-Z22P-VB64-TSFGZFPZVHSR/GUID-2D01CA4A-F465-4120-9F31-20B4B0241685 lists the analog features.
| Feature | MSPM0G | MSPM0L |
|---|---|---|
| ADC | 12-bit 4-Msps SAR | 12-bit 1.45-Msps SAR |
| OPA | Two OPAs with 6-MHz gain bandwidth | Two OPAs with 6-MHz gain bandwidth |
| Comparator | Up to 3 with 8-bit DAC | 1 with 8-bit DAC |
| 12-bit DAC | 1 Msps | Not supported |
| GPAMP | 350-kHz gain bandwidth | 350-kHz gain bandwidth |