SLAAEA6 February 2025 CSD19538Q3A , LM25148 , MSP430FR2355 , TLV5624
TI also has the single-chip, TPS92640 and TPS92641 LED drivers with analog and PWM dimming capacity. The difference between TPS92640 and TPS92641 is that TPS92641 devices include a shunt FET dimming input and MOSFET driver for high-resolution PWM dimming. Both parts have 500:1 analog dimming capacity. With the integrated 2Ω, 1Apeak MOSFET gate drivers, the designer can drive LEDs with the expected current capacity by selecting a good external MOSFET in theory. The external DAC60501 can be connected to an analog dimming terminal IADJ to adjust the LED current as Equation 6 shows. IADJ can be set to any value up to 2.54V.
This single-chip design provides the lowest cost, but the resolution is lower than the previously mentioned scheme.