SLAAEB3 may 2023 MSPM0L1106 , MSPM0L1106
PRODUCTION DATA
Table 4-6 shows how to read the PF status of BQ76952. The Cell Voltages commands cover from 0x14 to 0x38, including all cell voltages, Stack voltage, PACK pin voltage, and LD pin voltage. In the following example, we connect 24.5 V DC power supply to the BQ76952EVM, and the Cell 1 voltage is read by writing the I2C command 0x14 followed by a 2-byte read. The data is returned in little format. In the following example, the 16-bit Cell 1 voltage read 0x05FC, which corresponds to 1532 mV. And the Stack voltage read 0x0988, which corresponds to 24.4 V.
Command | Name | Unit | Type | Description |
---|---|---|---|---|
0x14 | Cell 1 Voltage | mV | I1 | 16-bit voltage on cell 1 |
0x16 | Cell 2 Voltage | mV | I1 | 16-bit voltage on cell 2 |
0x18 | Cell 3 Voltage | mV | I1 | 16-bit voltage on cell 3 |
0x1A | Cell 4 Voltage | mV | I1 | 16-bit voltage on cell 4 |
0x1C | Cell 5 Voltage | mV | I1 | 16-bit voltage on cell 5 |
0x1E | Cell 6 Voltage | mV | I1 | 16-bit voltage on cell 6 |
0x20 | Cell 7 Voltage | mV | I1 | 16-bit voltage on cell 7 |
0x22 | Cell 8 Voltage | mV | I1 | 16-bit voltage on cell 8 |
0x24 | Cell 9 Voltage | mV | I1 | 16-bit voltage on cell 9 |
0x26 | Cell 10 Voltage | mV | I1 | 16-bit voltage on cell 10 |
0x28 | Cell 11 Voltage | mV | I1 | 16-bit voltage on cell 11 |
0x2A | Cell 12 Voltage | mV | I1 | 16-bit voltage on cell 12 |
0x2C | Cell 13 Voltage | mV | I1 | 16-bit voltage on cell 13 |
0x2E | Cell 14 Voltage | mV | I1 | 16-bit voltage on cell 14 |
0x30 | Cell 15 Voltage | mV | I1 | 16-bit voltage on cell 15 |
0x32 | Cell 16 Voltage | mV | I1 | 16-bit voltage on cell 16 |
0x34 | Stack Voltage | mV | I1 | 16-bit voltage on top of stack |
0x36 | PACK Pin Voltage | mV | I1 | 16-bit voltage on PACK pin |
0x38 | LD Pin Voltage | mV | I1 | 16-bit voltage on LD pin |