SLAAEB3 may 2023 MSPM0L1106 , MSPM0L1106
PRODUCTION DATA
Table 4-2 shows how to read the safety status of BQ76952. The following example read 0x03, 0x05 and 0x07 in sequence, and the value return in 0x03 is 0x0004, which means the Cell Undervoltage safety fault is present. More status description can be found in TRM.
Command | Name | Unit | Type | Description |
---|---|---|---|---|
0x03 | Safety Status A | Hex | H1 |
Provides individual fault signals when enabled safety faults have triggered. Bit descriptions can be found in Safety Status A Register. |
0x05 | Safety Status B | Hex | H1 |
Provides individual fault signals when enabled safety faults have triggered. Bit descriptions can be found in Safety Status B Register. |
0x07 | Safety Status C | Hex | H1 |
Provides individual fault signals when enabled safety faults have triggered. Bit descriptions can be found in Safety Status C Register. |