SLAAEC7A September   2024  – August 2025

 

  1.   1
  2. 1 Description
  3. 2 Required Peripherals
  4. 3 Design Steps
  5. 4 Design Considerations
  6. 5 Software Flow Chart
  7. 6 Application Code
  8. 7 Hardware Design
  9. 8 Results
  10. 9 Additional Resources
  11. 10Revision History
  12. 11E2E
  13. 12Trademarks

Hardware Design

This specific subsystem example requires nine LEDs, three resistors, and at least six wires. To setup the matrix, arrange the LEDs in 3 × 3 rows. Connect the cathodes of each row of LEDs together. Then, connect the anodes of each column of LEDs together. Connect a 220Ω resistor to each column line. From there, connect the row lines and column lines to the correct device pins based on the device configuration. See Figure 1-1 for connection guidelines.