SLAAEE3A July 2023 – June 2024 MSPM0C1105 , MSPM0C1105 , MSPM0C1106 , MSPM0C1106 , MSPM0H3216 , MSPM0H3216 , MSPM0L1306 , MSPM0L1306
Figure 3-1 MSPM0 Gauge Software Project
ViewFigure 3-1 shows the software project. The project and files related to the gauge algorithm has six parts. Other files are same for all the MSPM0 projects.
Section 4 is included for the Gauge_UserConfig part.
The the Gauge_Algorithm part is introduced in the last part of this section.
The Driver part includes all the MCU-related peripherals control. The Driver part prepares Vcell, Tcell data into Gauge_Algorithm.
The Guage_App part includes the high-level gauge algorithm calling. This is the place for customers to customize the functions.
The Gauge_Type part includes all the structures used in this project. You can also find some detailed comments.
The Main part includes the highest system function code.