SLAAEF5 March 2024 MSPM0G1505 , MSPM0G1505 , MSPM0G1506 , MSPM0G1506 , MSPM0G1507 , MSPM0G1507 , MSPM0L1303 , MSPM0L1303 , MSPM0L1304 , MSPM0L1304 , MSPM0L1304-Q1 , MSPM0L1304-Q1 , MSPM0L1305 , MSPM0L1305 , MSPM0L1305-Q1 , MSPM0L1305-Q1 , MSPM0L1306 , MSPM0L1306 , MSPM0L1306-Q1 , MSPM0L1306-Q1
Hardware board:
If you want to evaluate this total solution, you need to do the hardware setup first. If you only want to evaluate the gauge software, you just need a LaunchPadâ„¢ and input the prepared voltage and temperature data into MSPM0 Gauge algorithm.
Test setup:
In order to do the test and evaluate MSPM0 Gauge performance, you need to prepare a source meter or other battery test machines to control the battery charge and discharge. It will also be helpful if you have a thermo stream to evaluate the gauge performance under different temperature.