SLAAEM6 October 2025 TAS2120
The shared boost configuration can be tested using TAS2120EVM, TAS2320EVM and the AC-MB controller board provided in either of the EVM kits. With this EVM connection, PPC3 can be used to generate the required command script that is used on the end application for testing and final configuration.
The necessary connections between the boards are described in Figure 2-2.
Figure 2-2 TAS2120 and TAS2320 EVM SetupThe hardware settings on EVM must be modified as described in Table 2-1.
| TAS2120EVM | TAS2320EVM | |
|---|---|---|
| J54 (Top) | Open | Short |
| SEL1 (Top) | I2C Mode | I2C Mode |
| SEL2 (Top) | Open | Open |
| SEL3 (Top) | Open / 00 / SDA | Open / 00 / SDA |
| SEL4 (Top) | 0x90 / 0001 | 0x92 / 0010 |
| SEL5 (Top) | Bst Ctrl / 0001 | Bst Ctrl / 0001 |
| PVDD (J13) (Top) | Connect to PVDD on TAS2320EVM | Connect to PVDD on TAS2120EVM |
| VBAT (J30) (Top) | Connect to VBAT on TAS2320EVM | Connect to VBAT on TAS2120EVM |
| External Boost Jumpers
(Bottom) J1, J17, J24, J20 |
Open | Open |