SLAAEM6 October   2025 TAS2120

 

  1.   1
  2.   Abstract
  3.   Trademarks
  4. 1Introduction
  5. 2Feature Description
    1. 2.1 EVM Setup for PPC3 Configuration
    2. 2.2 Device Configuration
      1. 2.2.1 Stereo Implementation Recommendations
      2. 2.2.2 Woofer-Tweeter Implementation Recommendations
  6. 3Performance Results
  7. 4Reference Shared Boost System
    1. 4.1 Reference Schematic
    2. 4.2 Reference PCB Layout
  8. 5Summary
  9. 6References

Woofer-Tweeter Implementation Recommendations

On a Woofer-Tweeter application the power and frequency content can be differentiated between TAS2120 and TAS2320.

For example, TAS2120 is used to drive the Tweeter, using PPC3 the digital high-pass filter can be set to 1kHz and the gain to the maximum 21dBV. TAS2320 is used to drive the Woofer, the high-pass filter can be set to default 2Hz and the gain is also set to maximum 21dBV.

The gain for each amplifier can be fine tuned based on the sensitivity of each speaker.

 HPF Configuration TAS2120 Figure 2-5 HPF Configuration TAS2120
 HPF Configuration TAS2320 Figure 2-6 HPF Configuration TAS2320
 Woofer-Tweeter Application Figure 2-7 Woofer-Tweeter Application