SLAAEN0 September 2024 MSPM0L1227 , MSPM0L1227-Q1 , MSPM0L1228 , MSPM0L1228-Q1 , MSPM0L2227 , MSPM0L2227-Q1 , MSPM0L2228 , MSPM0L2228-Q1
The LFSS IP has a reset generation circuit, which is implemented in the VBAT domain. The two related subcircuits that are related to the reset of LFSS are the power-on reset (POR) and the brownout reset (BOR). The POR is a Vth based supply voltage detector on the VBAT domain that is used to reset the power management unit (PMU) and start-up the cold boot sequence. The BOR is a reference-based voltage monitor that enables the LDO when the VBAT supply is large enough to operate the LDO safely. On initial VBAT supply power up and the enable of VRTC LDO, the VRTC detects an initial reset. Once the reset is deasserted, the VRTC domain does not detect another reset unless the power supply drops below the BOR level. The POR and BOR does not reset VRTC domain.