SLAAEP3 December   2025 ULC1001

 

  1.   1
  2.   Abstract
  3.   Trademarks
  4. Acronyms
  5. Introduction
  6. Impedance Response
    1. 3.1 Piezo Only
    2. 3.2 Lens Cover
    3. 3.3 Lens Cover System (LCS)
  7. Equivalent Circuit Model of LCS
  8. LC Filter for LCS
  9. Water Cleaning
  10. Power Consumption
  11. Reliability
  12. Other Tests
    1. 9.1 De-ice
    2. 9.2 Mud Cleaning
    3. 9.3 Optical Interference
    4. 9.4 Waterproof Capability
  13. 10Resources

Impedance Response

Understanding the impedance response of the piezo component and the associated system is essential for effective utilization of piezo-based loads. It is advisable to measure the impedance response ranging from the individual component to the complete system throughout the critical assembly phases.

The impedance response described in the document is measured by an impedance analyzer (Model: Agilent/HP 4294A). A similar tool can be used.