SLAAES6A February 2025 – August 2025 MSPM0C1105 , MSPM0C1106 , MSPM0G3507 , MSPM0H3215 , MSPM0H3216
Two MSPM0 peripherals are used for this subsystem: the I2C and SPI.
| Sub-Block Functionality | Peripheral Use | Notes |
|---|---|---|
| I2C Target | I2C | Called I2C_INST in code. |
| SPI Controller | SPI | Called SPI_INST in code. Default 1MHz transmission rate. |