SLAAEU8 June 2026 TAS5805M
An overcurrent protection event occurs when the current flowing through the MOSFET exceeds OCETHRES. The amplifier IC will stop outputting, and the overcurrent protection threshold OCETHRES for the TAS58xx series is as follows:
| Part Number | TAS5805M | TAS5815 | TAS5822M | TAS5825M/P | TAS5827 | TAS5828M | TAS5830 |
| OCETHRES | 5A | 7A | 7A | 7.5A | 8A | 8A | 8A |
When an overcurrent event occurs, the 0x68 Power State register reports HIZ, and the 0x70 Channel Fault status register reports an over current fault. The 0x78 Fault Clear register can be used to manually clear the fault and restore playback.
Under BTL configuration, the current flowing through the MOSFET is equal to the current flowing through the inductor. Therefore, an overcurrent event is also caused by the inductor current exceeding OCETHRES and triggering OCP.
Figure 1-1 OCP status register reporting overcurrent