SLAAEU8 June   2026 TAS5805M

 

  1.   1
  2.   Abstract
  3. 1Troubleshooting Overcurrent Protection Events
  4. 2Inductor Selection
    1. 2.1 Startup Current
    2. 2.2 Peak Current at Maximum Output Power
    3. 2.3 Maximum Current Under Burst Signal
  5. 3Parameter Configuration
    1. 3.1 Overcurrent Limit (Cycle-By-Cycle)
    2. 3.2 DRC/AGL Configuration
    3. 3.3 Clipper Configuration
  6. 4Summary
  7. 5References

Parameter Configuration

All TAS58xx devices integrate a DSP and provide advanced DRC/AGL/Clipper algorithms that can effectively suppress maximum output and prevent overcurrent. In addition, TAS5825M/P, TAS5827, TAS5828M, and TAS5830 also support Cycle-By-Cycle current limiting, which can limit the current within a preset threshold before overcurrent shutdown is triggered.