SLAS831D March 2014 – March 2018 PCM1860 , PCM1861 , PCM1862 , PCM1863 , PCM1864 , PCM1865
PRODUCTION DATA.
SIGDET_LOSS_TIME is the alternate name for this register.
| 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| RSV | TIME | ||||||
| R/W-000b | R/W-0 0001b | ||||||
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 7-5 | RSV | R/W | 000 | Reserved. Do not access. |
| 4-0 | TIME | R/W | 0 0001b | If the signal drops below the threshold on the current audio input for this set amount of time, the device generates an interrupt
0: Prohibit 1: 1 minute (default) 2: 2 minutes 3: 3 minutes : 30: 30 minutes (Max) |