SLASE75D August 2015 – September 2017 TMDS181
PRODUCTION DATA.
To minimize the power consumption of customer application, TMSD181 used the dual power supply. VCC is 3.3 V with 5% range to support the I/O voltage. VDD is 1.2 V to supply the internal digital control circuit. TMDS181 operates in three different working states.
NOTE
| INPUTS | STATUS | ||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|
| HPD_SNK | OE | SIG_EN | IN_CLK | DATA RATE | HPD_SRC | IN_Dx | SDA/SCL_CTL | OUT_Dx OUT_CLK |
DDC | ARC | MODE |
| X | L | H or L | X | X | H | RX Termination On | Disable | High-Z | Disabled | Disable | Power-down mode |
| L | H | H or L | X | X | L | RX Termination On | Active | High-Z | Disabled | Disable | Power-down mode |
| H | H | H or L | X | X | H | RX Termination On | Active | High-Z | Disabled | Disable | Power-down mode by W 1 to 09h[3] |
| H | H | H (no valid signal) |
No valid TMDS clock | X | H | D0-D2 disabled with RX termination On, IN_CLK active | Active | High-Z | Active | Active | Standby mode (squelch waiting) |
| H | H | H or L (no valid signal) |
No valid TMDS clock | Retimer mode | H | D0-D2 disabled with RX termination On, IN_CLK activee | Active | High-Z | Active | Active | Standby mode (Squelch waiting) |
| H | H | H (Valid signal) |
Valid TMDS clock | Retimer mode | H | RX active | Active | TX active | Active | Active | Normal operation |
| H | H | L (no valid signal) |
No valid TMDS clock | Redriver mode | H | RX active | Active | TX active | Active | Active | Normal operation |
| H | H | H (Valid signal) |
Valid TMDS clock | Redriver mode | H | RX active | Active | TX active | Active | Active | Normal operation |