SLASE75D August 2015 – September 2017 TMDS181
PRODUCTION DATA.
| MIN | MAX | UNIT | ||
|---|---|---|---|---|
| Supply voltage(3) | VCC | –0.3 | 4 | V |
| VDD | –0.3 | 1.4 | ||
| Voltage | Main link input differential voltage (IN_Dx, IN_CLKx) IIN = 15mA | VCC - 0.75V | VCC + 0.3V | V |
| TMDS outputs ( OUT_Dx) | –0.3 | 4 | ||
| HPD_SRC, Vsadj, SDA_CTL, SCL_CTL, OE, A1, PRE_SEL, EQ_SEL/A0, I2C_EN/PIN, SIG_EN, TX_TERM_CTL, | –0.3 | 4 | ||
| HDP_SNK, SDA_SNK, SCL_SNK, SDA_SRC, SCL_SRC | –0.3 | 6 | ||
| Input Current IIN | Main link input current (IN_Dx, IN_CLKx) | 15 | mA | |
| Continuous power dissipation | See Thermal Information | |||
| Tstg | Storage temperature | –65 | 150 | °C |
| VALUE | UNIT | |||
|---|---|---|---|---|
| V(ESD) | Electrostatic discharge | Human-body model (HBM), per ANSI/ESDA/JEDEC JS-001(1) | ±2000 | V |
| Charged-device model (CDM), per JEDEC specification JESD22-C101(2) | ±500 | |||
| MIN | NOM | MAX | UNIT | |||
|---|---|---|---|---|---|---|
| VCC | Supply voltage nominal value 3.3 V | 3.135 | 3.3 | 3.465 | V | |
| VDD | Supply voltage nominal value 1.2 V | 1.1 | 1.2 | 1.27 | V | |
| TCASE | Case temperature | 92.7 | °C | |||
| TA | Operating free-air temperature | TMDS181 | 0 | 85 | °C | |
| TMDS181I | –40 | 85 | °C | |||
| MAIN LINK DIFFERENTIAL PINS | ||||||
| VID_PP | Peak-to-peak input differential voltage | 75 | 1560 | mVpp | ||
| VIC | Input common mode voltage | VCC – 0.4 | VCC + 0.1 | V | ||
| dR | Data rate | 0.25 | 6 | Gbps | ||
| RVSADJ | TMDS compliant swing voltage bias resistor nominal | 4.5 | 7.06 | kΩ | ||
| CONTROL PINS | ||||||
| VI-DC | DC input voltage | Control pins | –0.3 | 3.6 | V | |
| VIL(1) | Low-level input voltage at PRE_SEL, EQ_SEL/A0, TX_TERM_CTL, SWAP/POL pins only | 0.3 | V | |||
| Low-level input voltage at OE | 0.8 | |||||
| VIM(1) | Mid-level input voltage at PRE_SEL, EQ_SEL/A0, TX_TERM_CTL, SWAP/POL pins only | 1 | 1.2 | 1.4 | V | |
| VIH(1) | High-level input voltage at PRE_SEL, EQ_SEL/A0, TX_TERM_CTL, SWAP/POL, OE(2) pins only | 2.6 | V | |||
| VOL | Low-level output voltage | 0.4 | V | |||
| VOH | High-level output voltage | 2.4 | V | |||
| IIH | High-level input current | –30 | 30 | µA | ||
| IIL | Low-level input current | –25 | 25 | µA | ||
| IOS | Short-circuit output current | –50 | 50 | mA | ||
| IOZ | High impedance output current | 10 | µA | |||
| ROEPU | Pullup resistance on OE pin | 150 | 250 | kΩ | ||
| THERMAL METRIC(1)(2) | TMDS181x | UNIT | |
|---|---|---|---|
| RGZ (VQFN) | |||
| 48 PINS | |||
| RθJA | Junction-to-ambient thermal resistance | 31.1 | °C/W |
| RθJC(top) | Junction-to-case (top) thermal resistance | 18.2 | °C/W |
| RθJB | Junction-to-board thermal resistance | 8.1 | °C/W |
| ψJT | Junction-to-top characterization parameter | 0.4 | °C/W |
| ψJB | Junction-to-board characterization parameter | 8.1 | °C/W |
| RθJC(bot) | Junction-to-case (bottom) thermal resistance | 3.2 | °C/W |
| PARAMETER | TEST CONDITIONS | MIN | TYP(2) | MAX(1) | UNIT | ||
|---|---|---|---|---|---|---|---|
| PD1(3)(4) | Device power dissipation (retimer operation) |
OE = H, VCC = 3.3 V/3.465 V, VDD = 1.2 V/1.27 V IN_Dx: VID_PP = 1200 mV, 6 Gbps TMDS pattern, VI = 3.3 V, I2C_EN/PIN = L, PRE_SEL= NC, EQ_SEL= NC, SDA_CTL/CLK_CTL = 0 V |
800 | 900 | mW | ||
| PD2(3)(4) | Device power dissipation (redriver operation) |
OE = H, VCC = 3.3 V/3.465 V, VDD = 1.2 V/1.27 V IN_Dx: VID_PP = 1200 mV, 2.97 Gbps TMDS pattern, VI = 3.3 V, I2C_EN/PIN = L, PRE_SEL= NC, EQ_SEL= H, SDA_CTL/CLK_CTL = 0 V |
500 | 600 | mW | ||
| PSD1(3)(4)(5) | Device power in standby | OE = H, VCC = 3.3 V/3.465 V, VDD = 1.2 V/1.27 V, HPD = H, No valid input signal | 50 | 100 | mW | ||
| PSD2(3)(4)(5) | Device power in power down | OE = L, VCC = 3.3 V/3.465 V, VDD = 1.2 V/1.27 V | 10 | 30 | mW | ||
| ICC1(3)(4) | VCC supply current (TMDS 6Gpbs retimer mode) | OE = H, VCC = 3.3 V/3.465 V, VDD = 1.2 V/1.27 V IN_Dx: VID_PP = 1200 mV, 6 Gbps TMDS pattern I2C_EN/PIN = L, PRE_SEL = NC, EQ_CTL = NC, SDA_CTL/CLK_CTL = 0 V |
131 | 150 | mA | ||
| IDD1(3)(4) | VDD supply current (TMDS 6Gpbs retimer mode) | OE = H, VCC = 3.3 V/3.465 V, VDD = 1.2 V/1.27 V IN_Dx: VID_PP = 1200 mV, 6 Gbps TMDS pattern I2C_EN/PIN = L, PRE_SEL = NC, EQ_CTL = NC, SDA_CTL/CLK_CTL = 0 V |
332 | 350 | mA | ||
| ICC2(3)(4) | VCC supply current (TMDS 6Gpbs redriver mode) | OE = H, VCC = 3.3 V/3.465 V, VDD = 1.2 V/1.27 V IN_Dx: VID_PP = 1200 mV, 2.97 Gbps TMDS pattern I2C_EN/PIN = L, PRE_SEL = NC, EQ_CTL = H, SDA_CTL/CLK_CTL = 0 V |
92 | mA | |||
| IDD2(3)(4) | VDD supply current (TMDS 6Gpbs redriver mode) | OE = H, VCC= 3.3 V/3.465 V, VDD = 1.2 V/1.27 V IN_Dx: VID_PP = 1200 mV, 3.4 Gbps TMDS pattern I2C_EN/PIN = L, PRE_SEL = NC, EQ_CTL = H, SDA_CTL/CLK_CTL = 0 V |
187 | mA | |||
| ISD1(5) | Standby current | OE = H, VCC = 3.3 V/3.465 V, VDD = 1.2 V/1.27 V, HPD = H: No valid signal on IN_CLK | 3.3 V rail(3) | 6 | 15 | mA | |
| 1.2 V rail | 40 | 50 | |||||
| ISD2(5) | Power-down current | OE = L, VCC = 3.3 V/3.465 V, VDD = 1.2 V/1.27 V | 3.3 V rail(3) | 2 | 5 | mA | |
| 1.2 V rail | 3.5 | 15 | |||||
| PARAMETER | TEST CONDITIONS | MIN | TYP(2) | MAX(1) | UNIT | |
|---|---|---|---|---|---|---|
| DR_RX_DATA_RT | TMDS data lanes data rate (Retimer Mode) | 0.25 | 6 | Gbps | ||
| DR_RX_DATA_RD | TMDS data lanes data rate (Redriver Mode) | 0.25 | 3.4 | Gbps | ||
| DR_RX_CLK | TMDS clock lanes clock rate | 25 | 340 | MHz | ||
| tRX_DUTY | Input clock duty circle | 40% | 50% | 60% | ||
| tCLK_JIT | Input clock jitter tolerance | 0.3 | Tbit | |||
| tDATA_JIT | Input data jitter tolerance | Test the TTP2, see Figure 12 | 150 | ps | ||
| tRX_INTRA | Input intrapair skew tolerance | Test at TTP2 when DR = 1.6 Gbps, see Figure 12 | 112 | ps | ||
| tRX_INTER | Input interpair skew tolerance | 1.8 | ns | |||
| EQH(D) | Fixed EQ gain for data lane IN_D(0,1,2)n/p | EQ_SEL/A0 = H; fixed EQ gain, test at 6 Gbps | 15 | dB | ||
| EQL(D) | Fixed EQ gain for data lane IN_D(0,1,2)n/p | EQ_SEL/A0 = L; fixed EQ gain, test at 6 Gbps | 7.5 | dB | ||
| EQZ(D) | Adaptive EQ gain for data lane IN_D(0,1,2)n/p | EQ_SEL/A0 = NC; adaptive EQ (Retimer Mode Only) | 2 | 15 | dB | |
| EQ(c) | EQ gain for clock lane IN_CLKn/p | EQ_SEL/A0 = H,L,NC | 3 | dB | ||
| RINT | Input differential termination impedance | 85 | 100 | 115 | Ω | |
| VITERM | Input termination voltage | OE = H | 3.3 | 3.465 | V | |
| PARAMETER | TEST CONDITIONS | MIN | TYP(2) | MAX(1) | UNIT | |
|---|---|---|---|---|---|---|
| VOH | Single-ended high level output voltage Data rate ≤1.65 Gbps |
PRE_SEL = NC; TX_TERM_CTL = H; OE = H; DR = 750 Mbps; VSadj = 7.06 kΩ; | VCC – 10 | VCC + 10 | V | |
| Single-ended high level output voltage Data rate >1.65 Gbps and <3.4 Gbps |
PRE_SEL = NC; TX_TERM_CTL = NC; OE = H; DR = 2.97 Gbps; VSadj = 7.06 kΩ; | VCC-200 | VCC + 10 | |||
| Single-ended high level output voltage Data rate >3.4 Gbps and < 6 Gbps(1) |
PRE_SEL = NC; TX_TERM_CTL = L; OE = H; DR = 6 Gbps; VSadj = 7.06 kΩ; | VCC – 400 | VCC + 10 | |||
| VOL | Single-ended low level output voltage Data rate ≤1.65 Gbps |
PRE_SEL = NC; TX_TERM_CTL = H; OE = H; DR = 750 Mbps; VSadj = 7.06 kΩ; | VCC – 600 | VCC – 400 | V | |
| Single-ended low level output voltage Data rate >1.65 Gbps and <3.4 Gbps |
PRE_SEL = NC; TX_TERM_CTL = NC; OE = H; DR = 2.97 Gbps; VSadj = 7.06 kΩ; | VCC – 700 | VCC – 400 | |||
| Single-ended low level output voltage Data rate >3.4 Gbps and < 6 Gbps(1) |
PRE_SEL = NC; TX_TERM_CTL = L; OE = H; DR = 6 Gbps; VSadj = 7.06 kΩ; | VCC – 1000 | VCC – 400 | |||
| VSWING_DA | Single-ended output voltage swing on data lane | PRE_SEL = NC; TX_TERM_CTL = H/NC/L; OE = H; DR = 270 Mbps/2.97/6 Gbps VSadj = 7.06 kΩ; | 400 | 500 | 600 | mV |
| VSWING_CLK | Single-ended output voltage swing on clock lane | PRE_SEL = NC; TX_TERM_CTL = H; OE = H; Data rate ≤ 3.4 Gbps; VSadj = 7.06 kΩ; | 400 | 500 | 600 | mV |
| PRE_SEL = NC; TX_TERM_CTL = NC; OE = H; Data rate > 3.4 Gbps; VSadj = 7.06 kΩ; | 200 | 300 | 400 | |||
| ΔVSWING | Change in single-end output voltage swing per 100 Ω ΔVSadj | 20 | mV | |||
| ΔVOCM(SS) | Change in steady state output common mode voltage between logic levels | –5 | 5 | mV | ||
| VOD(PP) | Output differential voltage before pre-emphasis | VSADJ = 7.06 kΩ; PRE_SEL = NC see Figure 10 | 800 | 1200 | mV | |
| VOD(SS) | Steady state output differential voltage | VSADJ = 7.06 kΩ; PRE_SEL = L, see Figure 11 | 600 | 1075 | mV | |
| VOD_range | Total TMDS data lanes output differential voltage for HDMI2.0. Retimer Mode Only See Figure 14 |
3.4 Gbps < Rbit ≤ 3.712 Gps TX_TERM_CTL = NC; PRE_SEL = NC; OE = H; VSadj = 7.06 kΩ; |
335 | mV | ||
| 3.712 Gbps < Rbit < 5.94 Gbps TX_TERM_CTL = NC; PRE_SEL = NC; OE = H; VSadj = 7.06 kΩ; |
–19.66 × (Rbit2) + (106.74 × Rbit) + 209.58 | |||||
| 5.94 Gbps ≤ Rbit ≤ 6.0 Gbps TX_TERM_CTL = NC; PRE_SEL = NC; OE = H; VSadj = 7.06 kΩ; |
150 | |||||
| IOS | Short-circuit current limit | Main link output shorted to GND | 50 | mA | ||
| ILEAK | Failsafe condition leakage current | VCC = 0 V; VDD = 0 V; TMDS Outputs pulled to 3.3 V through 50 Ω resistor; | 45 | μA | ||
| RTERM | Source termination resistance for HDMI2.0 | 75 | 150 | Ω | ||
| PARAMETER | TEST CONDITIONS | MIN | TYP(2) | MAX(1) | UNIT | |
|---|---|---|---|---|---|---|
| DDC AND I2C | ||||||
| VI-DC | SCL/SDA_SNK, SCL/SDA_SRC DC input voltage | –0.3 | 5.5 | V | ||
| SCL/SDA_CTL, DC input voltage | –0.3 | 3.6 | V | |||
| VIL | SCL/SDA_SNK, SCL/SDA_SRC Low level input voltage | 0.3 x VCC | V | |||
| SCL/SDA_CTL Low level input voltage | 0.3 x VCC | V | ||||
| VIH | SCL/SDA_SNK, SCL/SDA_SRC high level input voltage | 3 | V | |||
| SCL/SDA_CTL high level input voltage | 0.7 x VCC | V | ||||
| VOL | SCL/SDA_CTL, SCL/SDA_SRC low level output voltage | I0 = 3 mA and VCC > 2 V | 0.4 | V | ||
| I0 = 3 mA and VCC < 2 V | 0.2 x VCC | |||||
| fSCL | SCL clock frequency fast I2C mode for local I2C control | 400 | kHz | |||
| Cbus | Total capacitive load for each bus line (DDC and local I2C pins) | 400 | pF | |||
| HPD | ||||||
| VIH | High-level input voltage | HPD_SNK | 2.1 | V | ||
| VIL | Low-level input voltage | HPD_SNK | 0.8 | V | ||
| VOH | High-level output voltage | IOH = –500 µA; HPD_SRC, | 2.4 | 3.6 | V | |
| VOL | Low-level output voltage | IOL = 500 µA; HPD_SRC, | 0 | 0.1 | V | |
| ILEAK | Failsafe condition leakage current | VCC = 0 V; VDD = 0 V; HPD_SNK = 5 V; | 40 | μA | ||
| IH_HPD | High-level input current | Device powered; VIH = 5 V; IH_HPD includes RpdHPD resistor current |
40 | µA | ||
| Device powered; VIL = 0.8 V; IL_HPD includes RpdHPD resistor current |
30 | |||||
| RpdHPD | HPD input termination to GND | VCC = 0 V | 150 | 190 | 220 | kΩ |
| SPDIF AND ARC | ||||||
| VEL | Operating DC voltage for single mode ARC output | Test at ARC_OUT, see Figure 22 | 0 | 5 | V | |
| VIN_DC | Operating DC voltage for SPDIF input | 0.05 | V | |||
| VSP_SW | Signal amplitude of SPDIF input | 0.2 | 0.5 | 0.6 | V | |
| VElSWING | Signal amplitude on the ARC output | Test at ARC_OUT, 55 Ω external termination resistor, see Figure 22 | 0.4 | 0.5 | 0.6 | V |
| CLK_ARC | Signal frequency on ARC | Test at ARC_OUT, see Figure 22 | 3.687 | 5.645 ±0.1% | 13.517 | MHz |
| Duty cycle | Output clock duty cycle | 45% | 50% | 55% | ||
| Data rate | SPDIF input DR | 7.373 | 11.29 | 27.034 | Mbps | |
| tEDGE | Rise/fall time for ARC output | From 10% to 90% voltage level | 0.4 | UI | ||
| R_IN_SPDIF | Input termination resistance for SPDIF | 75 | Ω | |||
| Rest | Single mode output termination resistance | 0.1 MHz to 128× the maximum frame rate | 36 | 55 | 75 | Ω |
Figure 2. CDR Timing for TMDS181
| PARAMETER | TEST CONDITIONS | MIN | TYP(2) | MAX(1) | UNIT | |
|---|---|---|---|---|---|---|
| REDRIVER MODE | ||||||
| dR | Data rate (redriver mode) | 250 | 3400 | Mbps | ||
| tPLH | Propagation delay time (low to high) | 250 | 600 | ps | ||
| tPHL | Propagation delay time (high to low) | 250 | 800 | ps | ||
| tT1(1.4b) | Transition time (rise and fall time); measured at 20% and 80% levels for data lanes. TMDS clock meets tT3 for all three times. | TX_TERM_CTL = NC; PRE_SEL = NC; OE = H; 1.48 Gbps and 2.97 Gbps data lines, 148 MHz and 297 MHz clock | 75 | ps | ||
| tT3 | TX_TERM_CTL = NC; PRE_SEL = NC; OE = H; 1.48 Gbps, 2.97 Gbps | 100 | ps | |||
| tSK_INTRA | Intra-pair output skew | Default setting for internal intra-pair skew adjust, TX_TERM_CTL = NC; PRE_SEL = NC; 1.48 Gbps, 2.97 Gbps; See Figure 8 | 40 | ps | ||
| tSK_INTER | Inter-pair output skew | Default setting for internal inter-pair skew adjust, TX_TERM_CTL = NC; PRE_SEL = NC; 1.48 Gbps, 2.97 Gbps; See Figure 8 | 100 | ps | ||
| tJITD1(1.4b) | Total output data jitter HDMI1.4b | DR = 2.97 Gbps, PRE_SEL = NC, EQ_SEL/A0 = NC ; . See Figure 12 at TTP3 | 0.2 | Tbit | ||
| tJITC1(1.4b) | Total output clock jitter | CLK = 25 MHz, 74.25 MHz, 75 MHz, 150 MHz, 297 MHz | 0.25 | Tbit | ||
| RETIMER MODE | ||||||
| dR | Data rate (retimer mode) | 0.25 | 6 | Gbps | ||
| dXVR | Automatic redriver to retimer crossover (when selected) | Measured with input signal applied = 200 mVpp | 0.75 | 1 | 1.25 | Gbps |
| fCROSSOVER | Crossover frequency hysteresis | 250 | MHz | |||
| PLLBW | Data retimer PLL bandwidth | Default loop bandwidth setting | 0.4 | 1 | MHz | |
| tACQ | Input clock frequency detection and retimer acquisition time | 180 | µs | |||
| IJT1 | Input clock jitter tolerance | Tested when data rate >1.0Gbps | 0.3 | Tbit | ||
| tT1(2.0) | Transition time (rise and fall time); measured at 20% and 80% levels for data lanes. TMDS clock meets tT3 for all three times. | TX_TERM_CTL = L; PRE_SEL = NC; 6 Gbps data lines, | 45 | ps | ||
| tT1 (1.4b) | TX_TERM_CTL = NC; PRE_SEL = NC; 1.48 Gbps and 2.97 Gbps data lines, 148 MHz and 297 MHz clock | 75 | ps | |||
| tT3 | TX_TERM_CTL = NC; PRE_SEL = NC; 1.48 Gbps, 2.97 Gbps, 6 Gbps data lines, 148 MHz, 297 MHz clock | 100 | ps | |||
| tDCD | OUT_CLK ± duty cycle | 40% | 50% | 60% | ||
| tSK_INTER | Inter-pair output skew | Default setting for internal inter-pair skew adjust, TX_TERM_CTL = NC; PRE_SEL = NC; 1.48 Gbps, 2.97 Gbps, 6 Gbps data lines, 148 MHz, 297 MHz clock; See Figure 8 | 0.2 | Tch | ||
| tSK_INTRA | Intra-pair output skew | Default setting for internal intra-pair skew adjust, TX_TERM_CTL = NC; PRE_SEL = NC; 1.48 Gbps, 2.97 Gbps, 6 Gbps data lines, 148 MHz, 297 MHz clock; See Figure 8 | 0.15 | Tbit | ||
| tJITC1(1.4b) | Total output clock jitter | CLK = 25 MHz, 74.25 MHz, 75 MHz, 150 MHz, 297 MHz | 0.25 | Tbit | ||
| tJITC1(2.0) | DR = 6 Gbps: CLK = 150 MHz | 0.3 | Tbit | |||
| tJITD2 | Total output data jitter See Figure 14 |
3.4 Gbps < Rbit ≤ 3.712 Gps TX_TERM_CTL = NC; PRE_SEL = NC; OE = H |
0.4 | Tbit | ||
| 3.712 Gbps < Rbit < 5.94 Gbps TX_TERM_CTL = NC; PRE_SEL = NC; OE = H |
–0.0332Rbit2 + 0.2312Rbit + 0.1998 | |||||
| 5.94 Gbps ≤ Rbit ≤ 6.0 Gbps TX_TERM_CTL = NC; PRE_SEL = NC; OE = H |
0.6 | |||||
| PARAMETER | TEST CONDITIONS | MIN | TYP(2) | MAX(1) | UNIT | |
|---|---|---|---|---|---|---|
| tPD(HPD) | Propagation delay from HPD_SNK to HPD_SRC; rising edge and falling edge(1) | See Figure 16; not valid during switching time | 40 | 120 | ns | |
| tT(HPD) | HPD logical disconnected timeout | See Figure 17 | 2 | ms | ||
| PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
|---|---|---|---|---|---|---|
| tr | Rise time of both SDA and SCL signals | VCC = 3.3 V | 300 | ns | ||
| tf | Fall time of both SDA and SCL signals | 300 | ns | |||
| tHIGH | Pulse duration, SCL high | 0.6 | μs | |||
| tLOW | Pulse duration, SCL low | 1.3 | μs | |||
| tSU1 | Setup time, SDA to SCL | 100 | ns | |||
| tST, STA | Setup time, SCL to start condition | 0.6 | μs | |||
| tHD,STA | Hold time, start condition to SCL | 0.6 | μs | |||
| tST,STO | Setup time, SCL to stop condition | 0.6 | μs | |||
| t(BUF) | Bus free time between stop and start condition | 1.3 | μs | |||
| tPLH1 | Propagation delay time, low-to-high-level output | Source to sink: 100kbps pattern; Cb(Sink) = 400 pF(1); see Figure 20 | 360 | ns | ||
| tPHL1 | Propagation delay time, high-to-low-level output | 230 | ns | |||
| tPLH2 | Propagation delay time, low-to-high-level output | Sink to source: 100kbps pattern; Cb(Source) = 100 pF(1); see Figure 21 | 250 | ns | ||
| tPHL2 | Propagation delay time, high-to-low-level output | 200 | ns | |||