SLASEW8A October 2020 – September 2023 DAC43701-Q1 , DAC53701-Q1
PRODUCTION DATA
To read any register the following command sequence must be used:
An alternative reading method allows for reading back the value of the last register written. The sequence is a start or repeated start with the target address and the R/ W bit set to 1, and the two bytes of the last register are read out.
The broadcast address cannot be used for reading.
| S | MSB | … | R/ W (0) | ACK | MSB | … | LSB | ACK | Sr | MSB | … | R/ W (1) | ACK | MSB | … | LSB | ACK | MSB | … | LSB | ACK |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| Address Byte Section 7.5.2.1 |
Command Byte Section 7.5.2.2 |
Sr | Address Byte Section 7.5.2.1 |
MSDB | LSDB | ||||||||||||||||
| From controller | Target | From controller | Target | From controller | Target | From target | Controller | From target | Controller | ||||||||||||