SLASF25A January 2022 – January 2025 TAC5111
PRODUCTION DATA
The device supports up to one analog and up to four digital microphone channels and can support the simultaneous recording on four channels at a given time. The ADC input signal chain consists of a 5:4 Multiplexer to enable these combinations:
These combinations can be enabled using the INTF4_CFG (B0_P0_R19) register. More details on enabling the PDM channes are present in Section 7.3.7.