SLASF25A January 2022 – January 2025 TAC5111
PRODUCTION DATA
| MIN | NOM | MAX | UNIT | |||
|---|---|---|---|---|---|---|
| POWER | ||||||
| AVDD(1) | Analog supply voltage to VSS (thermal pad) - AVDD 3.3V operation | 3.0 | 3.3 | 3.6 | V | |
| Analog supply voltage to VSS (thermal pad) - AVDD 1.8V operation(2) | 1.65 | 1.8 | 1.95 | |||
| IOVDD | IO supply voltage to VSS (thermal pad) - IOVDD 3.3V operation | 3.0 | 3.3 | 3.6 | V | |
| IO supply voltage to VSS (thermal pad) - IOVDD 1.8V operation(3) | 1.65 | 1.8 | 1.95 | |||
| IO supply voltage to VSS (thermal pad) - IOVDD 1.2V operation(3) | 1.08 | 1.2 | 1.32 | |||
| INPUTS | ||||||
| INxx | Analog input pins voltage to VSS (thermal pad) for line-in recording | 0 | 5.6 | V | ||
| IO | Digital input pins voltage to VSS (thermal pad) | 0 | IOVDD | V | ||
| ADDR | ADDR pin w.r.t VSS (thermal pad) | 0 | AVDD | V | ||
| TEMPERATURE | ||||||
| TA | Operating ambient temperature | –40 | 125 | °C | ||
| OTHERS | ||||||
| CCLK | GPIOx or GPIx controller mode clock frequency (CCLK) | 36.864(4) | MHz | |||
| Cb | SCL and SDA bus capacitance for I2C interface supports standard-mode and fast-mode |
400 | pF | |||
| SCL and SDA bus capacitance for I2C interface supports fast-mode plus | 550 | |||||
| CL | Digital output load capacitance | 20 | 50 | pF | ||