SLASF26A December 2023 – January 2025 TAC5211
PRODUCTION DATA
| PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
|---|---|---|---|---|---|---|
| ta(POCI) | POCI access time | IOVDD = 1.2V | 18 | ns | ||
| IOVDD = 1.8V | 18 | ns | ||||
| IOVDD = 3.3V | 14 | |||||
| td(POCI) | SCLK to POCI delay | 50% of SCLK to 50% of POCI, IOVDD = 1.2V | 19 | ns | ||
| 50% of SCLK to 50% of POCI, IOVDD = 1.8V | 19 | ns | ||||
| 50% of SCLK to 50% of POCI, IOVDD = 3.3V | 15 | |||||
| tdis(POCI) | POCI disable time | IOVDD = 1.2V | 18 | ns | ||
| IOVDD = 1.8V | 18 | ns | ||||
| IOVDD = 3.3V | 14 | |||||