At TA = 25°C, IOVDD = 3.3V or 1.8V or 1.2V and 20pF load on all outputs (unless otherwise noted); see Figure 5-3 for timing diagram. Set the IOVDD_IO_MODE bit correctly for IOVDD 1.8V and 1.2V Operation. Refer Section 9.3 for more details.
|
MIN |
NOM |
MAX |
UNIT |
| t(BCLK) |
BCLK period |
40 |
|
|
ns |
| tH(BCLK) |
BCLK high pulse duration(1) |
18 |
|
|
ns |
| tL(BCLK) |
BCLK low pulse duration(1) |
18 |
|
|
ns |
| tSU(FSYNC) |
FSYNC setup time |
8 |
|
|
ns |
| tHLD(FSYNC) |
FSYNC hold time |
8 |
|
|
ns |
| tSU(DIN) |
DIN setup time |
8 |
|
|
ns |
| tHLD(DIN) |
DIN hold time |
8 |
|
|
ns |
| tr(BCLK) |
BCLK rise time |
10% - 90% rise time |
|
|
10 |
ns |
| tf(BCLK) |
BCLK fall time |
90% - 10% fall time |
|
|
10 |
ns |
(1) To meet the timing specifications, the BCLK minimum high or low pulse duration must be higher than 25ns, if the DOUT data line is latched on the opposite BCLK edge polarity from the one used by the device to transmit the DOUT data.