SLASF62A June   2024  – November 2024 DAC80516

PRODUCTION DATA  

  1.   1
  2. 1 Features
  3. 2 Applications
  4. 3 Description
  5. 4 Pin Configuration and Functions
  6. 5 Specifications
    1. 5.1  Absolute Maximum Ratings
    2. 5.2  ESD Ratings
    3. 5.3  Recommended Operating Conditions
    4. 5.4  Thermal Information
    5. 5.5  Electrical Characteristics
    6. 5.6  Timing Requirements - I2C Standard Mode
    7. 5.7  Timing Requirements - I2C Fast Mode
    8. 5.8  Timing Requirements - I2C Fast Mode Plus
    9. 5.9  Timing Requirements - SPI
    10. 5.10 Switching Characteristics
    11. 5.11 Timing Diagrams
    12. 5.12 Typical Characteristics
  7. 6 Detailed Description
    1. 6.1 Overview
    2. 6.2 Functional Block Diagram
    3. 6.3 Feature Description
      1. 6.3.1 Digital-to-Analog Converter (DAC) Architecture
        1. 6.3.1.1 DAC Register Structure
          1. 6.3.1.1.1 DAC Synchronous Operation
          2. 6.3.1.1.2 DAC Buffer Amplifier
          3. 6.3.1.1.3 DAC Transfer Function
      2. 6.3.2 Internal Reference
      3. 6.3.3 Power-On Reset (POR)
    4. 6.4 Device Functional Modes
      1. 6.4.1 Clear Mode
    5. 6.5 Programming
      1. 6.5.1 I2C Serial Interface
        1. 6.5.1.1 I2C Bus Overview
        2. 6.5.1.2 I2C Bus Definitions
        3. 6.5.1.3 I2C Target Address Selection
        4. 6.5.1.4 I2C Read and Write Operations
        5. 6.5.1.5 I2C General-Call Reset
      2. 6.5.2 Serial Peripheral Interface (SPI)
        1. 6.5.2.1 SPI Bus Overview
  8. 7 Register Map
    1. 7.1 DAC80516 Registers
  9. 8 Application and Implementation
    1. 8.1 Application Information
      1. 8.1.1 Bipolar Voltage Output
    2. 8.2 Typical Application
      1. 8.2.1 Programmable High-Current Voltage Output Circuit
        1. 8.2.1.1 Design Requirements
        2. 8.2.1.2 Detailed Design Procedure
        3. 8.2.1.3 Application Curve
    3. 8.3 Initialization Setup
    4. 8.4 Power Supply Recommendations
    5. 8.5 Layout
      1. 8.5.1 Layout Guidelines
      2. 8.5.2 Layout Examples
  10. 9 Device and Documentation Support
    1. 9.1 Documentation Support
      1. 9.1.1 Related Documentation
    2. 9.2 Receiving Notification of Documentation Updates
    3. 9.3 Support Resources
    4. 9.4 Trademarks
    5. 9.5 Electrostatic Discharge Caution
    6. 9.6 Glossary
  11. 10Revision History
  12. 11Mechanical, Packaging, and Orderable Information

I2C Bus Definitions

The device is I2C-compatible and the bus definitions are listed in Table 6-2.

Table 6-2 I2C Symbol Set
CONDITIONSYMBOLSOURCEDESCRIPTION
STARTSControllerBegins all bus transactions. A change in the state of the SDA line, from high to low, while the SCL line is high, defines a START condition. Each data transfer initiates with a START condition
STOPPControllerTerminates all transactions and resets bus. A change in the state of the SDA line from low to high while the SCL line is high defines a STOP condition. Each data transfer terminates with a repeated START or STOP condition.
IDLEIControllerBus idle. Both SDA and SCL lines remain high.
ACK (Acknowledge)AController/TargetHandshaking bit (low). Each receiving device, when addressed, is obliged to generate an acknowledge bit. A device that acknowledges must pull down the SDA line during the acknowledge clock pulse in such a way that the SDA line is stable low during the high period of the acknowledge clock pulse. Take setup and hold times into account.
NACK (Not Acknowledge)AController/TargetHandshaking bit (high). On a controller receive, data transfer termination can be signaled by the controller generating a not-acknowledge on the last byte that has been transmitted by the target.
READRControllerActive-high bit that follows immediately after the target address sequence. Indicates that the controller is initiating the target-to-controller data transfer. The number of data bytes transferred between a START and a STOP condition is not limited and is determined by the controller device. The receiver acknowledges data transfer.
WRITEWControllerActive-low bit that follows immediately after the target address sequence. Indicates that the controller is initiating the controller-to-target data transfer. The number of data bytes transferred between a START and a STOP condition is not limited and is determined by the controller device. The receiver acknowledges data transfer.
REPEATED STARTSrControllerGenerated by controller, same function as the START condition (highlights the fact that STOP condition is not strictly necessary.)
BLOCK ACCESSBControllerActive-high bit that indicates the controller is initiating a block access data transfer.