SLASF71A December 2022 – July 2025 DAC53204W , DAC63204W
PRODUCTION DATA
| MIN | NOM | MAX | UNIT | ||
|---|---|---|---|---|---|
| tGPIHIGH | GPI high time | 2 | µs | ||
| tGPILOW | GPI low time | 2 | µs | ||
| tGPAWGD | LDAC falling edge to DAC update delay(4) | 2 | µs | ||
| tCS2LDAC | SYNC rising edge to LDAC falling edge | 1 | µs | ||
| tSTP2LDAC | I2C stop bit rising edge to LDAC falling edge | 1 | µs | ||
| tLDACW | LDAC low time | 2 | µs | ||