SLASF73A April 2023 – July 2025 DAC63202W
PRODUCTION DATA
The DAC63202Wfamily of devices does not require specific power-supply sequencing. These devices require a single power supply, VDD. However, make sure the external voltage reference is applied after VDD. Use a 0.1-µF decoupling capacitor for the VDD pin. Use a bypass capacitor with a value approximately 1.5 µF for the CAP pin.