SLASF75
November 2023
TAS2572
PRODUCTION DATA
1
1
Features
2
Applications
3
Description
4
Revision History
5
Pin Configuration and Functions
1
Features
Powerful class-D amplifier
6.6 W 1% THD+N
13V boost with 4.0A max current limit
Best in class efficiency
Upto 90% efficiency at system level
4.8mW idle channel power
Integrated Y-bridge
Advanced 33mV step size class-H boost
High performance audio channel
7µV A-wt. idle channel noise
109dB Dynamic Range
-90dB THDN
Low EMI performance
Advanced integrated features
Integrated Speaker IV sense
Signal detection high efficiency modes
High accuracy voltage monitor & temp sensor
Programmable battery input current limit
Ease of use features
1cell, 2cell and 3cell Li-ion battery support
Clock based power up/down
Auto clock rate detection: 16kHz to 192kHz
Integrated ultrasonic tone generator
External 14V PVDD supply support
MCLK free operation
Thermal and over current protection
Programmable drive strength IO buffers
Power Supplies and user interface
VBAT: 2.5 V to 5.5 V
VDD: 1.65 V to 1.95 V
IOVDD: 1.2V or 1.8V
I
2
S/TDM: 8 channels
I
2
C: 4 selectable addresses
WCSP package