11 Revision History
Changes from January 30, 2026 to September 30, 2026 (from Revision D (January 2026) to Revision E (September 2026))
- Added the Package Information table.Go
- Removed TIMx timer resolution bit specificationGo
- Updated UART AGFSEL=0 suppressed pulse duration typ to
6nsGo
- Updated Temperature Sensor temperature coefficient min and typ
specificationGo
- Added Temperature Sensor test conditions for factory trim and
temperature coefficientGo
- Added Timing Characteristics for tWAKE SLEEP1/2, tWAKE STBY0/1,
tWAKE SHDN, tDELAY SLEEP1, tDELAY STOP0, tDELAY STBY0, and footnote
(1)Go
- Added Flash Memory Characteristics footnotes (1) and
(3)Go
- Added Flash Memory Characteristics t_ERASE (SEC) <2K and 10K
cycles at 25C (Tj)Go
- Updated Flash Memory Characteristics IDD_ERASE, IDD_PGM,
t_PROG(WORD, 64), and t_PROG(SEC, 64)Go
- Removed Recommended Operating Conditions footnote
(3)Go
- Updated Absolute Maximum footnote 3 to indclude PA0/1 ODIOs do not
have high side clampsGo
- Corrected Abs max sink & source current test condition for VDD
and VSS from ambient to junction temperatureGo
- Added SYSOSC footnotes indicating sysosc accuracy test conditions
and removed SYSOSC footnote (2)Go
- Updated all IDDSTOP0, ULPCLK=4MHz max values at each
temperatureGo
- Added IDDSLEEP uA/MHz specificationGo
- Removed footnote (1) indicating |dVDD/dt| ≤ 3V/s Go
- Updated VBOR+, COLD specification Go
- Updated Digital IO output rise and fall time maxGo
- Updated Digital IO VOH and VOL min and max Go
- Added ADC Electrical Characteristics footnote (2) Go
- Updated VREF temperature coefficient to 80ppm/C maxGo
- Updated I2C AGFSEL=0 suppressed pulse duration typ to
6nsGo
- Added SPI footnote (4)Go
- Updated SPI controller tCS_LEAD, tCS_LAG, tCS_ACC, tCS_DIS, tSU_CI,
tHD_CI and peripheral tCS_LEAD, tCS_ACC, tCS_DIS, tSU_PI
specificationsGo
- Added table note 2 regarding proper NONMAIN configuration
policy.Go
- Updated perihperal naming from "NVMNW" to "FLASHCTL" Go
- Added Security chapterGo
- Added Table 8-10
Go
- Updated Section 8.23Go
- Added the DEGUGSS sectionGo
- Updated the typical application schematic and
added link to the MSPM0 C-Series MCU HW Development Guide.Go