SLASF90E October 2023 – September 2026 MSPM0C1103 , MSPM0C1104
PRODUCTION DATA
| SIGNAL NAME | PIN TYPE | DESCRIPTION | DGS20 PIN | RUK PIN | DYY PIN | DSG PIN | DDF PIN | YCJ PIN | PW20 PIN |
|---|---|---|---|---|---|---|---|---|---|
| PA0 | IO | GPIO port A input/output 0 | 4 | 2 | 3 | 5 | 5 | A2 | 11 |
| PA1 | IO | GPIO port A input/output 1 | 5 | 3 | 4 | 2 | 2 | B2 | 12 |
| PA2 | IO | GPIO port A input/output 2 | 8 | 6 | 7 | 8 | |||
| PA4 | IO | GPIO port A input/output 4 | 9 | 7 | 5 | ||||
| PA6 | IO | GPIO port A input/output 6 | 10 | 8 | 8 | 10 | |||
| PA11 | IO | GPIO port A input/output 11 | 11 | 9 | 6 | ||||
| PA16 | IO | GPIO port A input/output 16 | 12 | 10 | |||||
| PA17 | IO | GPIO port A input/output 17 | 13 | 11 | 9 | 13 | |||
| PA18 | IO | GPIO port A input/output 18 | 14 | 12 | 10 | 14 | |||
| PA19 | IO | GPIO port A input/output 19 | 15 | 13 | 11 | 6 | 6 | D1 | 15 |
| PA20 | IO | GPIO port A input/output 20 | 16 | 14 | 12 | 7 | 7 | C1 | 16 |
| PA22 | IO | GPIO port A input/output 22 | 17 | 15 | 13 | 17 | |||
| PA23 | IO | GPIO port A input/output 23 | 18 | 16 | 14 | 18 | |||
| PA24 | IO | GPIO port A input/output 24 | 19 | 17 | 15 | 8 | 8 | A1 | 19 |
| PA25 | IO | GPIO port A input/output 25 | 20 | 18 | 16 | 20 | |||
| PA26 | IO | GPIO port A input/output 26 | 1 | 19 | 1 | 1 | |||
| PA27 | IO | GPIO port A input/output 27 | 2 | 20 | 1 | 1 | B1 | 2 | |
| PA28 | IO | GPIO port A input/output 28 | 3 | 1 | 2 | 3 |