SLASF94A May 2024 – October 2024 MSPM0L1227 , MSPM0L1228 , MSPM0L2227 , MSPM0L2228
PRODUCTION DATA
| SIGNAL NAME | PIN TYPE | DESCRIPTION | RGE PIN | RHB PIN | RGZ PIN | PT PIN | PM PIN | ZXC PIN | PN PIN |
|---|---|---|---|---|---|---|---|---|---|
| BSLRX | I | BSL UART receive signal (RXD) | 10 | 15 | 19 | 19 | 57 | D9 | 29 |
| BSLSCL | IOD | BSL I2C clock signal (SCL) | 1 | 2 | 2 | 2 | 34 | I3 | 2 |
| BSLSDA | IOD | BSL I2C data signal (SDA) | 24 | 1 | 1 | 1 | 33 | I2 | 1 |
| BSLTX | O | BSL UART transmit signal (TXD) | 9 | 14 | 18 | 18 | 56 | C9 | 28 |
| BSL_invoke | I | BSL invoke signal (if BSL is enabled, must be HIGH during BOOTRST for a BSL entry, and LOW during BOOTRST to prevent BSL entry) | 14 | 22 | 33 | 33 | 11 | B3 | 55 |