SLASF94A May 2024 – October 2024 MSPM0L1227 , MSPM0L1228 , MSPM0L2227 , MSPM0L2228
PRODUCTION DATA
| PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | ||
|---|---|---|---|---|---|---|---|
| fmax | Port output frequency | SDIO (1) | VDD ≥ 1.71V, CL= 20pF | 16 | MHz | ||
| fmax | Port output frequency | SDIO (1) | VDD ≥ 2.7V, CL= 20pF | 32 | |||
| fmax | Port output frequency | ODIO | VDD ≥ 1.71V, FM+, CL= 20pF - 100pF | 1 | |||
| tr,tf | Output rise/fall time | All output ports except ODIO | VDD ≥ 1.71V | 0.3*fmax | s | ||
| tf | Output fall time | ODIO | VDD ≥ 1.71V, FM+, CL= 20pF-100pF | 20*VDD/5.5 | 120 | ns | |