SLASFA6B November 2024 – October 2025 MSPM0G3518-Q1 , MSPM0G3519-Q1
PRODUCTION DATA
There are two types of timer peripherals in these devices support that following key features: TIMGx (general-purpose timer) and TIMAx (advanced timer). TIMGx is a subset of TIMAx, which means common features between timer instances are software compatible. For specific configurations, see Table 8-15:
Specific features for the general-purpose timer (TIMGx) include:
Specific features for the advanced timer (TIMAx) include:
| TIMER NAME | POWER DOMAIN | RESOLUTION | PRESCALER | REPEAT COUNTER | CAPTURE / COMPARE CHANNELS | PHASE LOAD | SHADOW LOAD | SHADOW CC | DEADBAND | FAULT | QEI |
|---|---|---|---|---|---|---|---|---|---|---|---|
| TIMG0 | PD0 | 16 bit | 8 bit | – | 2 | – | – | – | – | – | – |
| TIMG6 | PD1 | 16 bit | 8 bit | – | 2 | – | – | – | – | – | – |
| TIMG7 | PD1 | 16 bit | 8 bit | – | 2 | – | Yes | Yes | – | – | – |
| TIMG8 | PD0 | 16 bit | 8 bit | – | 2 | – | – | – | – | – | Yes |
| TIMG9 | PD0 | 16 bit | 8 bit | – | 2 | – | – | – | – | – | Yes |
| TIMG12 | PD1 | 32 bit | – | – | 2 | – | – | Yes | – | – | – |
| TIMG14 | PD0 | 16 bit | 8 bit | – | 4 | – | – | – | – | – | – |
| TIMA0 | PD1 | 16 bit | 8 bit | 8 bit | 4 | Yes | Yes | Yes | Yes | Yes | – |
| TIMA1 | PD1 | 16 bit | 8 bit | 8 bit | 2 | Yes | Yes | Yes | Yes | Yes | – |
| TSEL.ETSEL Selection | TIMA0 | TIMA1 | TIMG6 | TIMG7 | TIMG12 |
|---|---|---|---|---|---|
| 0 | TIMA0.TRIG0 | TIMA0.TRIG0 | TIMA0.TRIG0 | TIMA0.TRIG0 | TIMA0.TRIG0 |
| 1 | TIMA1.TRIG0 | TIMA1.TRIG0 | TIMA1.TRIG0 | TIMA1.TRIG0 | TIMA1.TRIG0 |
| 2 | TIMG6.TRIG0 | TIMG6.TRIG0 | TIMG6.TRIG0 | TIMG6.TRIG0 | TIMG6.TRIG0 |
| 3 | TIMG7.TRIG0 | TIMG7.TRIG0 | TIMG7.TRIG0 | TIMG7.TRIG0 | TIMG7.TRIG0 |
| 4 | TIMG12.TRIG0 | TIMG12.TRIG0 | TIMG12.TRIG0 | TIMG12.TRIG0 | TIMG12.TRIG0 |
| 5 | TIMG8.TRIG0 | TIMG8.TRIG0 | TIMG8.TRIG0 | TIMG8.TRIG0 | TIMG8.TRIG0 |
| 6 | TIMG9.TRIG0 | TIMG9.TRIG0 | TIMG9.TRIG0 | TIMG9.TRIG0 | TIMG9.TRIG0 |
| 7 to 15 | Reserved | ||||
| 16 | Event Subscriber Port 0 (FSUB0) | ||||
| 17 | Event Subscriber Port 1 (FSUB1) | ||||
| 18 to 31 | Reserved | ||||
| TSEL.ETSEL Selection | TIMG0 | TIMG8 | TIMG9 | TIMG14 |
|---|---|---|---|---|
| 0 | TIMG0.TRIG0 | TIMG0.TRIG0 | TIMG0.TRIG0 | TIMG0.TRIG0 |
| 1 | TIMG8.TRIG0 | TIMG8.TRIG0 | TIMG8.TRIG0 | TIMG8.TRIG0 |
| 2 | TIMG14.TRIG0 | TIMG14.TRIG0 | TIMG14.TRIG0 | TIMG14.TRIG0 |
| 3 | TIMG9.TRIG0 | TIMG9.TRIG0 | TIMG9.TRIG0 | TIMG9.TRIG0 |
| 4 to 15 | Reserved | |||
| 16 | Event Subscriber Port 0 (FSUB0) | |||
| 17 | Event Subscriber Port 1 (FSUB1) | |||
| 18 to 31 | Reserved | |||
For more details, see the TIMx chapter of the MSPM0 G-Series 80MHz Microcontrollers Technical Reference Manual.