SLASFA6B November 2024 – October 2025 MSPM0G3518-Q1 , MSPM0G3519-Q1
PRODUCTION DATA
The event manager transfers digital events from one entity (for example, a peripheral) to another (for example, a second peripheral, the DMA, or the CPU). The event manager implements event transfer through a defined set of event publishers (generators) and subscribers (receivers) which are interconnected through an event fabric containing a combination of static and programmable routes.
Events which are transferred by the event manager include:
Refer to Event chapter of the MSPM0 G-Series 80MHz Microcontrollers Technical Reference Manual for more information.
| CHANID | Generic Route Channel Selection | Channel Type |
|---|---|---|
| 0 | No generic event channel selected | N/A |
| 1 | Generic event channel 1 selected | 1 : 1 |
| 2 | Generic event channel 2 selected | 1 : 1 |
| 3 | Generic event channel 3 selected | 1 : 1 |
| 4 | Generic event channel 4 selected | 1 : 1 |
| 5 | Generic event channel 5 selected | 1 : 1 |
| 6 | Generic event channel 6 selected | 1 : 1 |
| 7 | Generic event channel 7 selected | 1 : 1 |
| 8 | Generic event channel 8 selected | 1 : 1 |
| 9 | Generic event channel 9 selected | 1 : 1 |
| 10 | Generic event channel 10 selected | 1 : 1 |
| 11 | Generic event channel 11 selected | 1 : 1 |
| 12 | Generic event channel 12 selected | 1 : 2 (splitter) |
| 13 | Generic event channel 13 selected | 1 : 2 (splitter) |
| 14 | Generic event channel 14 selected | 1 : 2 (splitter) |
| 15 | Generic event channel 15 selected | 1 : 2 (splitter) |