SLASFB2A November 2023 – July 2025 AFE432A3W , AFE532A3W
PRODUCTION DATA
| 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| X | CMP-1-MODE | X | |||||||||||||
| X-0h | R/W-0h | X-000h | |||||||||||||
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 15-12 | X | X | 0h | Don't care |
| 11-10 | CMP-1-MODE | R/W | 0h | 00: No hysteresis or window
function. 01: Hysteresis provided using DAC-1-MARGIN-HIGH and DAC-1-MARGIN-LOW registers. 10: Window comparator mode with DAC-1-MARGIN-HIGH and DAC-1-MARGIN-LOW registers setting window bounds. 11: Invalid. |
| 9-0 | X | X | 000h | Don't care |