SLASFB2A November 2023 – July 2025 AFE432A3W , AFE532A3W
PRODUCTION DATA
| 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| CLR-SEL-1 | SYNC-CONFIG-1 | BRD-CONFIG-1 | FUNC-GEN-CONFIG-BLOCK-1 | ||||||||||||
| R/W-0h | R/W-0h | R/W-0h | R/W-000h | ||||||||||||
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 15 | CLR-SEL-1 | R/W | 0h | 0: Clear DAC channel 1 to zero scale. 1: Clear DAC channel 1 to midscale. |
| 14 | SYNC-CONFIG-1 | R/W | 0h | 0: DAC channel 1 output updates immediately after a write
command. 1: DAC channel 1 output updates with LDAC pin falling-edge or when the LDAC bit in the COMMON-TRIGGER register is set to 1. |
| 13 | BRD-CONFIG-1 | R/W | 0h | 0: Don't update DAC channel 1 with broadcast command. 1: Update DAC channel 1 with broadcast command. |
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 12-11 | PHASE-SEL-1 | R/W | 0h | 00: 0° 01: 120° 10: 240° 11: 90° |
| 10-8 | FUNC-CONFIG-1 | R/W | 0h | 000: Triangular wave 001: Sawtooth wave 010: Inverse sawtooth wave 100: Sine wave 111: Disable function generation Others: Invalid |
| 7 | LOG-SLEW-EN-1 | R/W | 0h | 0: Enable linear slew |
| 6-4 | CODE-STEP-1 | R/W | 0h | CODE-STEP for linear slew
mode: 000: 1-LSB 001: 2-LSB 010: 3-LSB 011: 4-LSB 100: 6-LSB 101: 8-LSB 110: 16-LSB 111: 32-LSB |
| 3-0 | SLEW-RATE-1 | R/W | 0h | SLEW-RATE for linear slew
mode: 0000: No slew for margin-high and margin-low. Invalid for waveform generation. 0001: 4 µs/step 0010: 8 µs/step 0011: 12 µs/step 0100: 18 µs/step 0101: 27.04 µs/step 0110: 40.48 µs/step 0111: 60.72 µs/step 1000: 91.12 µs/step 1001: 136.72 µs/step 1010: 239.2 µs/step 1011: 418.64 µs/step 1100: 732.56 µs/step 1101: 1282 µs/step 1110: 2563.96 µs/step 1111: 5127.92 µs/step |
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 12-11 | PHASE-SEL-1 | R/W | 0h | 00: 0° 01: 120° 10: 240° 11: 90° |
| 10-8 | FUNC-CONFIG-1 | R/W | 0h | 000: Triangular wave 001: Sawtooth wave 010: Inverse sawtooth wave 100: Sine wave 111: Disable function generation Others: Invalid |
| 7 | LOG-SLEW-EN-1 | R/W | 0h | 1: Enable logarithmic slew. In logarithmic slew mode, the DAC output moves from the DAC-1-MARGIN-LOW code to the DAC-1-MARGIN-HIGH code, or vice versa, in 3.125% steps. When slewing in the positive direction, the next step is (1 + 0.03125) times the current step. When slewing in the negative direction, the next step is (1 – 0.03125) times the current step. When DAC-1-MARGIN-LOW is 0, the slew starts from code 1. The time interval for each step is defined by RISE-SLEW-0 and FALL-SLEW-0. |
| 6-4 | RISE-SLEW-1 | R/W | 0h | SLEW-RATE for logarithmic slew mode (DAC-1-MARGIN-LOW to
DAC-1-MARGIN-HIGH): 000: 4 µs/step 001: 12 µs/step 010: 27.04 µs/step 011: 60.72 µs/step 100: 136.72 µs/step 101: 418.64 µs/step 110: 1282 µs/step 111: 5127.92 µs/step |
| 3-1 | FALL-SLEW-1 | R/W | 0h | SLEW-RATE for logarithmic slew mode (DAC-1-MARGIN-HIGH to
DAC-1-MARGIN-LOW): 000: 4 µs/step 001: 12 µs/step 010: 27.04 µs/step 011: 60.72 µs/step 100: 136.72 µs/step 101: 418.64 µs/step 110: 1282 µs/step 111: 5127.92 µs/step |
| 0 | X | X | 0h | Don't care |