SLASFB2A November 2023 – July 2025 AFE432A3W , AFE532A3W
PRODUCTION DATA
| 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| BRDCAST-DATA[9:0] BRDCAST-DATA[7:0] | X | ||||||||||||||
| R/W-000h | X-0h | ||||||||||||||
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 15-4 | BRDCAST-DATA[9:0] BRDCAST-DATA[7:0] | R/W | 000h | Broadcast code for all DAC channels. Data are in straight-binary format. MSB left-aligned. Use the following bit-alignment: AFE532A3W: {BROADCAST-DATA[9:0], X, X} AFE432A3W: {BROADCAST-DATA[7:0], X, X, X, X}X = Don't care bits. The BRD-CONFIG-X bit in the DAC-x-FUNC-CONFIG register must be enabled for the respective channels. |
| 3-0 | X | X | 0h | Don't care. |