SLASFK2 December 2024 DAC121S101-SEP
PRODUCTION DATA
The DAC121S101-SEP is designed for single-supply operation, and thus has a unipolar output. However, a bipolar output can be obtained with the circuit in Figure 7-1. This circuit provides an output voltage range of ±5V.
The output voltage of this circuit for any code is found using Equation 2:
where
With VA = 5V and R1 = R2, Equation 3 shows the result: