SLASFK6 February 2025 DAC60516
PRODUCTION DATA
| PIN | TYPE | DESCRIPTION | |
|---|---|---|---|
| NO. | NAME | ||
| 1 | OUT0 | Output | DAC output channel 0 |
| 2 | AVDD | Power | Analog power supply |
| 3 | SCL/CS | Input | I2C: Clock input. SPI: Active-low serial data enable. This input is the frame synchronization signal for the serial data. When the signal goes low, this pin enables the serial interface input shift register. |
| 4 | SDA/SCLK | Input/Output | I2C: Bidirectional data line SPI: Clock input |
| 5 | A0/SDI | Input | I2C: Target address selector SPI: Data input. Data are clocked into the input shift register on each falling edge of the SCLK pin. |
| 6 | FLEXIO | Input/Output | FLEXIO pin, including GPIO and CLEAR pin functionality |
| 7 | OUT8 | Output | DAC output channel 8 |
| 8 | OUT9 | Output | DAC output channel 9 |
| 9 | OUT10 | Output | DAC output channel 10 |
| 10 | OUT11 | Output | DAC output channel 11 |
| 11 | OUT12 | Output | DAC output channel 12 |
| 12 | OUT13 | Output | DAC output channel 13 |
| 13 | OUT14 | Output | DAC output channel 14 |
| 14 | OUT15 | Output | DAC output channel 15 |
| 15 | GND | Power | Ground reference point for all circuitry on the device |
| 16 | GND | Power | Ground reference point for all circuitry on the device |
| 17 | LDAC | Input | Active-low DAC synchronization signal. A high-to-low transition on the LDAC pin simultaneously updates the outputs configured in synchronous mode |
| 18 | VIO | Power | IO supply voltage. This pin sets the I/O operating voltage for the device. |
| 19 | A1/SDO | Input/Output | I2C: Target address selector. SPI: Data output. Data are clocked out of the input shift register on either rising or falling edges of the SCLK pin as specified by the FSDO bit. |
| 20 | RESET | Input | Active low reset input, logic low on this pin causes the device to initiate a reset event |
| 21 | REF | Input/Output | DAC voltage reference input/output. This pin acts as input pin REFIN by default (with internal reference disabled). If internal reference is enabled, this pin acts as output pin REFOUT. |
| 22 | OUT7 | Output | DAC output channel 7 |
| 23 | OUT6 | Output | DAC output channel 6 |
| 24 | OUT5 | Output | DAC output channel 5 |
| 25 | OUT4 | Output | DAC output channel 4 |
| 26 | OUT3 | Output | DAC output channel 3 |
| 27 | OUT2 | Output | DAC output channel 2 |
| 28 | OUT1 | Output | DAC output channel 1 |