SLAT170 March 2025 BQ41Z90
Today, everything around us is becoming wireless and battery powered. This trend extends beyond the realm of handheld and personal electronics to the industrial sector as well. From vacuum cleaners and e-bikes to lawnmowers and drones, applications that were once traditional wired electrical power or gas powered are now moving to wireless battery power. To support this trend and growth in the industrial sector, Texas Instruments has developed the industry's first fully integrated 3-16S battery fuel gauge, monitor, and protector, with Dynamic Z-Track™ technology. The markets newest battery gauge, BQ41Z90, was specifically designed to deliver a full battery pack management design in one chip to support 3-16 cells in series industrial applications. With the Dynamic Z-Track™ technology, this product provides the most accurate state of charge, state of health, and remaining capacity calculations, and was directly made to support the highly dynamic and unpredictable load profiles that industrial applications have. This precision can make all the difference for end users. Whether maintaining that there is enough power to complete a ride on an e-bike or verifying safe landing for a drone, having reliable battery pack management is essential. With Texas Instruments remarkable design, manufacturers can provide end users with peace of mind, knowing that their equipment functions as expected – and when needed.