SLAU202B December 2006 – October 2024
The High Level Configuration page is used to set the configuration of the DAC8831EVM GUI. The page is comprised of one tab: DAC8831EVM. This tabs act as a shortcut to configure the DAC8831 for basic functionality and testing.
Figure 3-5 shows the DAC8831EVM tab of the High Level Configuration page. This tab is used to set the output for the DAC. The LDAC pin is also toggleable through the FTDI here.
Figure 3-5 DAC8831EVM Tab of the High Level Configuration Page