SLAU202B December 2006 – October 2024 DAC8831 , DAC8832
Table 4-1 lists the DAC8831EVM BOM.
| Designator | Qty | Value | Description | Package Reference | Part Number | Manufacturer |
|---|---|---|---|---|---|---|
C1, C2, C3, C4, C5, C6, C19, C20, C21, C22, C23, C24, C25, C26, C27, C28, C29, C32, C33 | 19 | 0.1µF | CAP, CERM, 0.1µF, 50V, ±10%, X7R, AEC-Q200 Grade 0, 0603 | 0603 | 06035C104K4Z4A | AVX |
C8, C9, C10 | 3 | 10µF | CAP, CERM, 10µF, 35V, ±10%, X7R, 1206_190 | 1206_190 | CL31B106KLHNNNE | Samsung Electro-Mechanics |
C16, C17, C31 | 3 | 4.7µF | CAP, CERM, 4.7µF, 16V, ±10%, X7R, 0603 | 0603 | GRM188Z71C475KE21D | MuRata |
C18 | 1 | 1µF | CAP, CERM, 1µF, 16V, ±10%, X5R, 0603 | 0603 | 0603YD105KAT2A | AVX |
C30 | 1 | 0.47µF | CAP, CERM, 0.47µF, 25V, ±10%, X7R, 0603 | 0603 | GRM188R71E474KA12D | MuRata |
C34, C35 | 2 | 20pF | CAP, CERM, 20pF, 100V, ±5%, C0G/NP0, 0805 | 0805 | 08051A200JAT2A | AVX |
D1, D2, D3 | 3 | 150V (Typ) Clamp Ipp TVS Diode Surface Mount 0603 (1608 Metric) | 0603 | PGB1010603MRHF | Littelfuse Inc | |
H1, H2, H3, H4 | 4 | Machine Screw, Round, #4-40 × 1/4, Nylon, Philips panhead | Screw | NY PMS 440 0025 PH | B&F Fastener Supply | |
H5, H6, H7, H8 | 4 | Standoff, Hex, 0.5"L #4-40 Nylon | Standoff | 1902C | Keystone | |
J1, J3, J4 | 3 | Standard Banana Jack, insulated, 10A, red | 571-0500 | 571-0500 | DEM Manufacturing | |
J2 | 1 | Standard Banana Jack, insulated, 10A, black | 571-0100 | 571-0100 | DEM Manufacturing | |
J5, J6, J7, J8 | 4 | Connector, End launch SMA, 50Ω, SMT | End Launch SMA | 142-0701-801 | Cinch Connectivity | |
J9 | 1 | Header, 2.54mm, 4 × 2, Gold, TH | Header, 2.54mm, 4x2, TH | TSW-104-08-L-D | Samtec | |
J10, J16 | 2 | Header, 100mil, 3 × 1, Gold, TH | 3x1 Header | TSW-103-07-G-S | Samtec | |
J11, J12, J13, J17 | 4 | Header, 2.54mm, 2 × 1, Gold, TH | Header, 2.54mm, 2x1, TH | 61300211121 | Wurth Elektronik | |
J15 | 1 | Receptacle, USB 2.0, Micro-USB Type B, R/A, SMT | USB-micro B USB 2.0, 0.65mm, 5 Pos, R/A, SMT | 10118194-0001LF | FCI | |
L1 | 1 | 600Ω | Ferrite Bead, 600Ω at 100MHz, 1A, 0603 | 0603 | 782633601 | Wurth Elektronik |
R1, R2, R5, R7, R8, R15 | 6 | 0Ω | RES, 0Ω, 5%, 0.1W, 0603 | 0603 | RC0603JR-070RL | Yageo |
R3, R4, R9 | 3 | 10.0kΩ | RES, 10kΩ, 1%, 0.1W, 0603 | 0603 | ERJ-3EKF1002V | Panasonic |
R10 | 1 | 12.0kΩ | RES, 12kΩ, 1%, 0.1W, 0603 | 0603 | RC0603FR-0712KL | Yageo |
R11 | 1 | 47.0kΩ | RES, 47kΩ, 1%, 0.1W, 0603 | 0603 | RC0603FR-0747KL | Yageo |
R12, R13 | 2 | 10Ω | RES, 10Ω, 1%, 0.1W, 0603 | 0603 | RC0603FR-0710RL | Yageo |
R14 | 1 | 1.00MΩ | RES, 1.00MΩ, 1%, 0.1W, AEC-Q200 Grade 0, 0603 | 0603 | RMCF0603FG1M00 | Stackpole Electronics Inc |
SH-J1, SH-J2, SH-J3 | 3 | Shunt, 2.54mm, Gold, Black | Shunt, 2.54mm, Black | 60900213421 | Wurth Elektronik | |
TP1, TP2, TP3, TP4, TP5, TP7 | 6 | Test Point, Compact, Black, TH | Black Compact Testpoint | 5006 | Keystone Electronics | |
TP6, TP8, TP9, TP10, TP18 | 5 | Test Point, Compact, Red, TH | Red Compact Testpoint | 5005 | Keystone Electronics | |
TP13, TP14, TP17 | 3 | Test Point, Compact, White, TH | White Compact Testpoint | 5007 | Keystone Electronics | |
TP20, TP22 | 2 | Test Point, Miniature, Red, TH | Red Miniature Testpoint | 5000 | Keystone Electronics | |
U1 | 1 | 16-Bit, Ultra-Low Power, Voltage Output Digital to Analog Converter, RGY0014A (VQFN-14) | RGY0014A | DAC8831ICRGYT | Texas Instruments | |
U2, U3 | 2 | 36V, 5MHz, Low-Noise, Zero-Drift, MUX-Friendly, Precision Op Amps | SOIC8 | OPA182IDT | Texas Instruments | |
U4 | 1 | Low Noise, Very Low Drift, Precision Voltage Reference, –40°C to +125°C, 8-pin SOIC (D), Green (RoHS & no Sb/Br) | D0008A | REF5025AID | Texas Instruments | |
U5 | 1 | Single Output High PSRR LDO, 250mA, Fixed 3.3V Output, 2.7V to 6.5V Input, with Low IQ, 5-pin SOT (DDC), –40°C to +105°C, Green (RoHS & no Sb/Br) | DDC0005A | TPS73433TDDCRQ1 | Texas Instruments | |
U6 | 1 | Future Technology Devices International Ltd FT4232H Quad High Speed USB to Multipurpose UART/MPSSE IC, VQFN-56 | VQFN-56 | FT4232H-56Q-TRAY | FTDI | |
U7 | 1 | 4-Bit Fixed Direction Voltage-Level Translator with Schmitt Trigger Inputs, and Tri-State Outputs | UQFN12 | TXU0104RUT | Texas Instruments | |
Y1 | 1 | Crystal, 12MHz, 18pF, SMD | ABM3 | ABM3-12.000MHZ-B2-T | Abracon Corporation |