SLAU647O July 2015 – April 2020
The MSP-FET debug probe includes the following features:
NOTE
The MSP-FET supply voltage is generated by an DC/DC converter, which creates a voltage ripple on the target supply line. This ripple can affect the performance of the analog modules of the MSP device (for example, the ADC and the DAC). If necessary, connect an low-ripple external power supply to the target application.
NOTE
The MSP-FET does not support the MSP432E4 family of devices.
| Interface | Slow | Medium | Fast |
|---|---|---|---|
| SBW2 | SBWTCK 200 kHz | SBWTCK 400 kHz | SBWTCK 600 kHz |
| JTAG 4-wire MSP432 | TCK 1 MHz | TCK 4 MHz | TCK 15 MHz |
| JTAG 4-wire MSP430 | TCK 1 MHz | TCK 4 MHz | TCK 8 MHz |