SLAU647O July   2015  – April 2020

 

  1.   MSP Debuggers
    1.     Trademarks
    2. 1 Introduction
      1. 1.1 Related Documentation From Texas Instruments
      2. 1.2 Terms and Abbreviations
      3. 1.3 If You Need Assistance
    3. 2 MSP Debug Probe Overview
      1. 2.1 Known Limitations
    4. 3 Hardware Identification
      1. 3.1 How to Determine If Your Hardware is Based on eZ-FET or eZ-FET Lite
      2. 3.2 How to Determine If Your Hardware is Based on eZ430
      3. 3.3 Signal Connections for In-System Programming and Debugging
      4. 3.4 Using the Power Supply Feature of the eZ-FET and eZ-FET Lite
      5. 3.5 Using the Power Supply Feature of the MSP-FET430UIF and MSP-FET
    5. 4 Hardware Installation
      1. 4.1 MSP-FET430PIF
      2. 4.2 MSP-FET430UIF, MSP-FET, eZ-FET, and eZ-FET Lite
      3. 4.3 eZ430-Based Experimenter Boards and LaunchPad Kits
      4. 4.4 Hardware Installation Using the MSP Flasher
      5. 4.5 Hardware Installation Using CCS Cloud
    6. 5 Debug Probes Hardware and Software
      1. 5.1  MSPDebugStack
      2. 5.2  Ultra-Low-Power (ULP) Debug Support
      3. 5.3  EnergyTrace™ Technology
      4. 5.4  Unlimited Software Breakpoints in Flash, FRAM, and RAM
      5. 5.5  JTAG Access Protection (Fuse Blow)
      6. 5.6  MSP-FET Stand-Alone Debug Probe
        1. 5.6.1 General Features
        2. 5.6.2 Backchannel UART
          1. 5.6.2.1 UART Backchannel Activation Commands
        3. 5.6.3 Target BSL Connection and BSL-Scripter Support
        4. 5.6.4 LED Signals
        5. 5.6.5 Hardware
          1. 5.6.5.1 JTAG Target Connector
          2. 5.6.5.2 MSP-FET Pin States After Power Up
          3. 5.6.5.3 MSP-FET HID Cold Boot
          4. 5.6.5.4 Schematics
            1. 5.6.5.4.1 MSP-FET Rev 2.5 Schematics
            2. 5.6.5.4.2 MSP-FET Rev 1.2 Schematics
        6. 5.6.6 Specifications
          1. 5.6.6.1 Hardware
          2. 5.6.6.2 MSP430 MCUs
          3. 5.6.6.3 SimpleLink MSP432 MCUs
      7. 5.7  MSP-FET430UIF Stand-Alone Debugger
        1. 5.7.1 General Features
        2. 5.7.2 LED Signals
        3. 5.7.3 Hardware
          1. 5.7.3.1 JTAG Target Connector
          2. 5.7.3.2 Pin States After Power Up
          3. 5.7.3.3 Schematics
      8. 5.8  eZ-FET and eZ-FET Lite Onboard Emulation
        1. 5.8.1 General Features
        2. 5.8.2 Backchannel UART
          1. 5.8.2.1 eZ-FET and eZ-FET Lite UART Backchannel Activation Commands
        3. 5.8.3 LED Signals
        4. 5.8.4 Hardware
          1. 5.8.4.1 JTAG Target Connector
          2. 5.8.4.2 Connecting MSP-FET to LaunchPad Development Kit
          3. 5.8.4.3 Pin States After Power Up
          4. 5.8.4.4 Schematics
            1. 5.8.4.4.1 eZ-FET Rev 1.2 Schematics
            2. 5.8.4.4.2 eZ-FET Lite Schematics
            3. 5.8.4.4.3 eZ-FET Rev 1.4 Schematic
            4. 5.8.4.4.4 eZ-FET Rev 2.0 ET Schematics
      9. 5.9  eZ430 Onboard Emulation
        1. 5.9.1 General Features
        2. 5.9.2 Backchannel UART
        3. 5.9.3 Hardware
          1. 5.9.3.1 JTAG Target Connector
          2. 5.9.3.2 Pin States After Power Up
          3. 5.9.3.3 Schematics
      10. 5.10 MSP-FET430PIF
        1. 5.10.1 General Features
        2. 5.10.2 Schematics
  2.   Revision History

MSPDebugStack

The MSPDebugStack is the host side interface to all MSP debug probes. It is a library for controlling and debugging Texas Instruments MSP ultra-low power microcontrollers during software development phase.

For this purpose the MSP microcontroller is controlled by the MSPDebugStack using the MSP device's JTAG interface. The MSPDebugStack provides device control (for example, run and stop), memory programming and debugging functionality (for example, breakpoints).

The MSPDebugStack supports these operating systems:

  • Windows 10 32-bit or 64-bit
  • Windows 8 32-bit or 64-bit
  • Windows 7 32-bit or 64-bit
  • Ubuntu 64-bit
  • OS X 64-bit

The debug probe firmware for all field updatable tools is included in the MSPDebugStack. It automatically detects if an update of the debug probe is required.

For more details and information see www.ti.com/mspds.