SLAU664B February 2016 – August 2017
Code Composer Studio Cloud (CCS Cloud) is a web-based IDE that enables you to quickly create, edit, build, and debug applications for the LaunchPad development kit (see Figure 11). No need to download and install large software packages, simply connect the LaunchPad development kit and begin. Select from a large variety of examples in MSPWare software and Energia or develop your own application. CCS Cloud supports debug features such as execution control, breakpoints, and viewing variables.
A full comparison between CCS Cloud and CCS Desktop is available at https://dev.ti.com/about#cloudordesktop.
Go check out Code Composer Studio Cloud now at https://dev.ti.com/.
Figure 11. CCS Cloud