SLAU664B February 2016 – August 2017
Three software examples are included with the MSP430FR2311 MCU LaunchPad development kit (see Table 4), which can be found in the zip source folder in the MSP-EXP430FR2311 Software Examples and are also available inside MSPWare.
| Demo Name | BoosterPack Plug-In Module Required | Description | More Details |
|---|---|---|---|
| OutOfBox_MSP430FR2311 | None | The out-of-box demo preprogrammed on the LaunchPad development kit from the factory. Demonstrates features of MSP430FR2311 MCU device. | Section 3.1 |
| BlinkLED_MSP430FR2311 | None | Blinks an LED on the LaunchPad development kit at a fixed interval. | Section 3.2 |
| BOOSTXL- EDUMKII_SoftwareI2C_ MSP430FR2311 | BOOSTXL-EDUMKII | Reads digital ambient light sensor utilizing software I2C master example. | Section 3.3 |
To use any of the software examples with the LaunchPad development kit, you must have an integrated development environment (IDE) that supports the MSP430FR2311 microcontroller (see Table 5).
| Code Composer Studio™ IDE | IAR Embedded Workbench® IDE |
|---|---|
| Version 6.1 or later | Version 6.40.2 or later |
For more details on how to get started quickly, and where to download the latest Code Composer Studio and IAR Embedded Workbench IDEs, see Section 4.1.