SLAU835A December 2020 – February 2022 TAS2563
Table 3-1 lists the supply, input, and output requirements for TAS2563.
| Parameter | Value |
|---|---|
| Supply Voltage - VBAT | 2.7 to 5.5 V |
| Supply Voltage - VDD | 1.65 to 1.95 V |
|
Supply Voltage - IOVDD |
1.65 to 3.6 V |
| Supply Voltage - PVDD (external mode olnly) | VBAT to 16 V |
| Input Logic | VDD |
| Output Power | 6 W |
| USB, USB class-audio | Micro-USB |