SLAU835A December 2020 – February 2022 TAS2563
J30 output connector can be connected to J28 input connector from another TAS2x63EVM to allow evaluation of multi-channel applications up to 4 different channels.
Each board must have a different I2C address configuration on J26.
Each board must be supplied on either J16 or J31.
Figure 7-1 TAS2x63EVM Multichannel Connection